(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· MEI-1: Outer diameter measuring instrument that enables absolute measurements
· H-2B: Outer diameter measuring instrument that enables high precision comparative measurement
· H-2LB: Supports components up to 45 mm
Part Number |
---|
H-2B |
H-2LB |
MEI-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (mm) | Measured force (N) | Features |
---|---|---|---|---|---|---|---|---|
฿ 81,746.00 ฿ 61,309.50 | CZS MEASURING TOOLS | 1 Piece(s) | 22 Day(s) | 0–25 | It is the measuring power of the indicator | The standard measurement terminal: F-150 and other different types of measurement terminals can be used. | ||
฿ 999,999,999.00 | CZS MEASURING TOOLS | 1 Piece(s) | Quote | 18~45 | It is the measuring power of the indicator | The standard measurement terminal: F-150 and other different types of measurement terminals can be used. | ||
฿ 251,000.00 ฿ 176,729.10 | CZS MEASURING TOOLS | 1 Piece(s) | 15 Day(s) | 0–10 | 0.98~2.94 | Accuracy: 2 μm; Standard Measurement Terminal: F-150. Different types of measurement terminals are available. |
Loading...
Type | Horizontal type stand |
---|
How can we improve?
How can we improve?