1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TECLOCK, Micro Hole Test, Measuring Range 1.7 to 3.2 mm

HOLE TESTS

TECLOCK, Micro Hole Test, Measuring Range 1.7 to 3.2 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,622.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Achieved repeatability precision of 2 µm for small inner diameter, which is difficult to measure.
[Applications]
·Used for measuring small inner diameters from ø1.70 to ø3.20
[Product Specifications]
·Measuring range (mm) probe number 012/013/014/015: 1.70 to 2.10/2.10 to 2.40/2.30 to 2.70/2.70 to 3.20
·TECLOCK Micro Hole Test
·JAN Code: 4560120873244
·Trusco Code: 816-7835
・ Weight: 100 g
[Set Contents / Accessories]
·probe: 4 pcs.

Part Number
MT-3N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,622.00

HOLE TESTS 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

JAN code 4560120873244 Weight (g) 100.000 Trusco Code 816-7835

Please check the type/dimensions/specifications of the part MT-3N in the TECLOCK, Micro Hole Test, Measuring Range 1.7 to 3.2 mm series.