1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TECLOCK Manual Durometer Stand

TCL HARDNESS TESTERS

TECLOCK Manual Durometer Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,538.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Equipped with an alignment unit, it is easy to use and reasonably priced.
[Applications]
・With a durometer attached, rubber hardness can be measured manually with the load specified in JIS.
[Product Specifications]
・Type of durometer to apply. A.B, E, former A, SRIS, O (weight for analog type 1 kg) and D, C, DO, former C (weight for digital type 1 kg) / D, C, DO, former C(5 kg weight)
・TECLOCK Manual Durometer Stand
・JAN Code: 4560120876474
・Trusco Code: 816-7853
・Weight: 3.9 kg

 
Part Number
GS-615
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,538.13

TCL HARDNESS TESTERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Weight (g) 3900.0 Trusco Code 816-7853 JAN Code 4560120876474

Please check the type/dimensions/specifications of the part GS-615 in the TECLOCK Manual Durometer Stand series.