(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
G103 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 411.45 |
SPRINKLER SUPPLIES | 1 Pack(s) |
2 Pieces Per Package |
14 Day(s) |
【特長】
・ドライバー締めタイプのホースバンドです。
【用途】
・ホース固定用。
【商品仕様】
・適合ホース(mm)外径:12mm~22mm
・ねじサイズ:7mm
・最大径:22mm
・最小径:12mm
・厚み:1mm
・2個入
・JANコード:4975373010030
・トラスココード:818-7325
・単品単位数量:2個
・質量:26g
【材質/仕上】
・主要部:鋼(メッキ)
Part Number |
---|
G103 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 411.45 |
SPRINKLER SUPPLIES | 1 Pack(s) |
2 Pieces Per Package |
14 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?