1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

TECLOCK, Cylinder Gauge, Standard Short Size, Measuring Range 250 to 400 mm

TCL BORE GAUGES

TECLOCK, Cylinder Gauge, Standard Short Size, Measuring Range 250 to 400 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,529.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The tip of the probe uses a cemented carbide ball with excellent abrasion resistance.
・ The integrated direction board with a unique shape has achieved high stability of pointing.
[Applications]
・ Measurement of inner diameter from ø250 to ø400 mm.
・ It is a short type.
[Product Specifications]
・ Measurement range (mm): 250 to 400
・ Length under the grip (mm): 150
・ Number of spare rods (pieces): 6 included
・ Spare washer (sheets): 5 included
・ Extension (mm): 50 × 2 included
・ JAN code: 4560120870342
・ Trusco Code: 816-7807
・ Weight: 1200 g

Part Number
CC-400S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,529.85

TCL BORE GAUGES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CC-400S in the TECLOCK, Cylinder Gauge, Standard Short Size, Measuring Range 250 to 400 mm series.