(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chuko Flow Polyimide Adhesive Tape API-114A FR

Chuko Flow Polyimide Adhesive Tape API-114A FR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Cutting requires cutter
  • From :
    ฿ 1,981.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
API114A-FR-08X13X20
API114A-FR-08X19X20
API114A-FR-08X25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code

฿ 1,981.35

ELECTRICITY REMOVAL TAPES 1 Piece(s) 10 Day(s) 13 4582221607184 794-3920

฿ 2,818.39

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) 19 4582221607191 794-3938

฿ 3,656.02

ELECTRICITY REMOVAL TAPES 1 Piece(s) 10 Day(s) 25 4582221607207 788-7523

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Color Details
    Orange
  • Tensile Strength
    240N/25mm
  • Adhesive strength
    7N/25mm
  • UL510 Standard (Flame-retardant)
    Certified
  • Product Code
    API-114A FR
  • Break voltage(kV)
    10
  • Operating Temperature (Heat Resistant Temperature)(°C)
    250°C
  • Elongation(%)
    35
  • Single item / pack
    Single unit
  • Base Materials
    Polyimide
  • Adhesive
    Silicone-based

Product Description

[Features]
·This is a super heat resistant tape. (Base material heat resistance temperature 360°C)
· Boasts excellent electrical insulation properties.
[Applications]
·Used for masking in the soldering process of printed circuit boards.
·Heat-resistant coating, heat-resistant protection.

Part Number
API114A-FR-08X13X20
API114A-FR-08X19X20
API114A-FR-08X25X20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code

฿ 1,981.35

ELECTRICITY REMOVAL TAPES 1 Piece(s) 10 Day(s) 13 4582221607184 794-3920

฿ 2,818.39

ELECTRICITY REMOVAL TAPES 1 Piece(s) 12 Day(s) 19 4582221607191 794-3938

฿ 3,656.02

ELECTRICITY REMOVAL TAPES 1 Piece(s) 10 Day(s) 25 4582221607207 788-7523

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1