1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Minimo Diamond Electroplating Bar #140 ø0.9 Conical Acute Angle (Part Number)

MNT DIAMOND BURS

Minimo Diamond Electroplating Bar #140 ø0.9 Conical Acute Angle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,350.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has larger protrusion of diamond abrasive grains giving the bar superior cutting property.
・Optimal for rough grinding process which does not require fine surface in particular.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
[Product specification]
· Grain size (#): 140
· Maximum operational rotation speed (rpm): 80,000
· Head diameter (mm): 0.9
· Head length (mm): 4.0
· Shank diameter (mm): 2.34
· Overall length (mm): 45.0
· Shape: Conical sharp tip
· JAN Code: 4571130850194
· TRUSCO Code: 823-0700
· Mass: 4 g

Part Number
AD1201
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,350.10

MNT DIAMOND BURS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AD1201 in the Minimo Diamond Electroplating Bar #140 ø0.9 Conical Acute Angle series.