(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ebara LPD type stainless steel line pump 200V diameter 25mm 0.25kW 50Hz

Ebara LPD type stainless steel line pump 200V diameter 25mm 0.25kW 50Hz

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 54,060.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
25LPS5.15E SALE
25LPS5.25E SALE
25LPS6.15E SALE
25LPS6.25E SALE
32LPS5.4E SALE
32LPS5.25E SALE
32LPS5.75E SALE
32LPS6.4E SALE
32LPS6.25E SALE
32LPS6.75E SALE
40LPS5.4E SALE
40LPS5.25E SALE
40LPS5.75E SALE
40LPS6.4E SALE
40LPS6.75E SALE
40LPS51.5E SALE
40LPS52.2E SALE
40LPS61.5E SALE
40LPS62.2E SALE
50LPS5.4E SALE
50LPS5.75E SALE
50LPS6.75E SALE
50LPS51.5E SALE
50LPS52.2E SALE
50LPS61.5E SALE
50LPS62.2E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Power Supply
(V)
Output
(kW)
Noise value
(dB)
Mass
(kg)
Trusco Code

฿ 54,060.00

฿ 49,735.20

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 5.3 50 three phase 200 0.15 44 13000 850-8720

฿ 55,082.00

฿ 45,068.09

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 8.6 50 three phase 200 0.25 45 15000 850-8722

฿ 54,060.00

฿ 49,735.20

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 5.3 60 three phase 200 0.15 48 14000 850-8725

฿ 57,253.00

฿ 52,672.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 8.8 60 three phase 200 0.25 49 15000 850-8727

฿ 74,585.00

฿ 64,329.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 9.3 50 three phase 200 0.4 45 17000 850-8755

฿ 60,950.00

฿ 52,569.38

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 4.4 50 three phase 200 0.25 45 16000 850-8753

฿ 103,592.00

฿ 89,348.10

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 14.5 50 three phase 200 0.75 53 22000 850-8757

฿ 70,970.00

฿ 61,211.63

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 8.6 60 three phase 200 0.4 49 17000 850-8760

฿ 60,985.00

฿ 52,599.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 Five 60 three phase 200 0.25 49 16000 850-8758

฿ 91,192.00

฿ 78,653.10

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 17.4 60 three phase 200 0.75 54 18000 850-8762

฿ 80,019.00

฿ 69,016.39

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 5.4 50 three phase 200 0.4 45 17000 850-8797

฿ 69,882.00

฿ 60,273.23

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 200 4.1 50 three phase 200 0.25 45 16000 850-8795

฿ 98,612.00

฿ 85,052.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 11.8 50 three phase 200 0.75 53 19000 850-8799

฿ 81,014.00

฿ 69,874.58

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 5.4 60 three phase 200 0.4 49 17000 850-8802

฿ 88,983.00

฿ 76,747.84

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 11.7 60 three phase 200 0.75 54 19000 850-8804

฿ 135,532.00

฿ 110,024.88

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 22.4 50 three phase 200 1.5 59.7 28000 850-8800

฿ 150,929.00

฿ 122,524.16

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 26.7 50 three phase 200 2.2 55 36000 850-8801

฿ 118,534.00

฿ 96,225.90

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 23.3 - - - - 24000 850-8805

฿ 148,085.00

฿ 120,215.40

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 32 - - - - 29000 850-8806

฿ 85,358.00

฿ 73,621.28

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 320 3.9 50 three phase 200 0.4 45 18000 850-8838

฿ 98,612.00

฿ 85,052.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 6.1 50 three phase 200 0.75 53 20000 850-8840

฿ 96,619.00

฿ 83,333.89

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 6.2 60 three phase 200 0.75 54 20000 850-8843

฿ 129,590.00

฿ 105,201.16

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 13.8 - - - - 25000 850-8841

฿ 153,302.00

฿ 124,450.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 20 - - - - 43000 850-8842

฿ 118,534.00

฿ 96,225.90

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 15.7 - - - - 25000 850-8844

฿ 150,369.00

฿ 122,069.55

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 21.2 - - - - 30000 850-8845

Basic Specifications

Product Description

【Features】
・This is a product that complies with leaching performance standards and uses stainless steel for the wetted parts.
・It can be used up to a liquid temperature of 100℃, making it ideal for hot water supply and hot water circulation.
・Since it uses a low-noise completely enclosed fan type motor, it can be installed indoors or outdoors.
・The pump can be disassembled and inspected with the piping intact.【Purpose】
・For general water supply, cold/hot water circulation, hot water supply, and various machine sets.

Part Number
25LPS5.15E SALE
25LPS5.25E SALE
25LPS6.15E SALE
25LPS6.25E SALE
32LPS5.4E SALE
32LPS5.25E SALE
32LPS5.75E SALE
32LPS6.4E SALE
32LPS6.25E SALE
32LPS6.75E SALE
40LPS5.4E SALE
40LPS5.25E SALE
40LPS5.75E SALE
40LPS6.4E SALE
40LPS6.75E SALE
40LPS51.5E SALE
40LPS52.2E SALE
40LPS61.5E SALE
40LPS62.2E SALE
50LPS5.4E SALE
50LPS5.75E SALE
50LPS6.75E SALE
50LPS51.5E SALE
50LPS52.2E SALE
50LPS61.5E SALE
50LPS62.2E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Power Supply
(V)
Output
(kW)
Noise value
(dB)
Mass
(kg)
Trusco Code

฿ 54,060.00

฿ 49,735.20

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 5.3 50 three phase 200 0.15 44 13000 850-8720

฿ 55,082.00

฿ 45,068.09

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 8.6 50 three phase 200 0.25 45 15000 850-8722

฿ 54,060.00

฿ 49,735.20

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 5.3 60 three phase 200 0.15 48 14000 850-8725

฿ 57,253.00

฿ 52,672.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 70 8.8 60 three phase 200 0.25 49 15000 850-8727

฿ 74,585.00

฿ 64,329.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 9.3 50 three phase 200 0.4 45 17000 850-8755

฿ 60,950.00

฿ 52,569.38

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 4.4 50 three phase 200 0.25 45 16000 850-8753

฿ 103,592.00

฿ 89,348.10

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 14.5 50 three phase 200 0.75 53 22000 850-8757

฿ 70,970.00

฿ 61,211.63

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 8.6 60 three phase 200 0.4 49 17000 850-8760

฿ 60,985.00

฿ 52,599.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 Five 60 three phase 200 0.25 49 16000 850-8758

฿ 91,192.00

฿ 78,653.10

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 17.4 60 three phase 200 0.75 54 18000 850-8762

฿ 80,019.00

฿ 69,016.39

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 5.4 50 three phase 200 0.4 45 17000 850-8797

฿ 69,882.00

฿ 60,273.23

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 200 4.1 50 three phase 200 0.25 45 16000 850-8795

฿ 98,612.00

฿ 85,052.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 11.8 50 three phase 200 0.75 53 19000 850-8799

฿ 81,014.00

฿ 69,874.58

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 5.4 60 three phase 200 0.4 49 17000 850-8802

฿ 88,983.00

฿ 76,747.84

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 11.7 60 three phase 200 0.75 54 19000 850-8804

฿ 135,532.00

฿ 110,024.88

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 250 22.4 50 three phase 200 1.5 59.7 28000 850-8800

฿ 150,929.00

฿ 122,524.16

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 26.7 50 three phase 200 2.2 55 36000 850-8801

฿ 118,534.00

฿ 96,225.90

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 23.3 - - - - 24000 850-8805

฿ 148,085.00

฿ 120,215.40

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 250 32 - - - - 29000 850-8806

฿ 85,358.00

฿ 73,621.28

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 320 3.9 50 three phase 200 0.4 45 18000 850-8838

฿ 98,612.00

฿ 85,052.85

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 6.1 50 three phase 200 0.75 53 20000 850-8840

฿ 96,619.00

฿ 83,333.89

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 6.2 60 three phase 200 0.75 54 20000 850-8843

฿ 129,590.00

฿ 105,201.16

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 13.8 - - - - 25000 850-8841

฿ 153,302.00

฿ 124,450.56

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 20 - - - - 43000 850-8842

฿ 118,534.00

฿ 96,225.90

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 15.7 - - - - 25000 850-8844

฿ 150,369.00

฿ 122,069.55

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 400 21.2 - - - - 30000 850-8845

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1