1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Angle Sensor (Integrated Display Unit) DP-621

MKE CIRCULAR SEMICIRCULARS

Digital Angle Sensor (Integrated Display Unit) DP-621
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight, compact, high accuracy rotation angle detector.
· Wire processing is unnecessary since the product is battery powered and has an integrated digital display.
· Comes with a data output function.

Part Number
DP-621
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MKE CIRCULAR SEMICIRCULARS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Digital Angle Meter Measuring Range 0 to 360° Minimum Display(°) 0.01
Mass(g) Approx. 110 Instrumental Error ±2´ Specifications Repeatability: 1'
Accessory Monitor Battery Power Supply Coin Type Lithium Battery CR2032 x 1 pc