1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Goniometer Standard Device Microprotractor (Heavy Duty Type) MP-101ST

MKE CIRCULAR SEMICIRCULARS

Goniometer Standard Device Microprotractor (Heavy Duty Type) MP-101ST
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High rigidity, highly consistent high accuracy, heavy duty type angle-meter cherished by Technical Olympics participants.
· The main body with high rigidity can be mounted on vises.
· Wide gauge surface provides good stability.
· High accuracy angle meter with 1 minute minimum read value
· A full-circle type which allows inching, as well as rapid feed as required.
· Stable measurement is always possible since there is no backlash.
· Always fixed while at rest with specially designed high accuracy worms (fine adjustment and fast feed are possible with thimble operation).
· The main body is made of rust-resistant and highly durable stainless quenched steel.
· High accuracy of ±2' instrumental error.
· Abundant options for various measurements.

Part Number
MP-101ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MKE CIRCULAR SEMICIRCULARS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Analog Angle Meter Measuring Range 0 to 360° Minimum Display(°) 0.016
Mass(g) 2000 Instrumental Error ±2´ Accessory 150 mm Blade (dedicated for MP-101ST)