1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triplet lens

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Triplet lens
  • Triplet lens
  • Triplet lens
  • Triplet lens
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·We use the highest grade triplet lenses that are ideal for diamond appraisal.
·The lens frame is equipped with non-slip rubber.
·It has excellent resolving power and corrects chromatic aberration and distortion.
[Applications]
·High-precision appraisal and precise inspection of gems, minerals, etc.

 
Part Number
1080-BGR
ALB-20
DA-10-CH
DA-18-CH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Lens Size
(mm)
Thickness
(mm)
Width
(mm)
Total Length
(mm)
Mass
(g)
Specifications Lens Configuration

฿ 999,999,999.00

KEY LOUPES 1 Piece(s) Quote 10xφ1819223730Black Coating, Plating FinishTriplet

฿ 999,999,999.00

KEY LOUPES 1 Piece(s) Quote 20x・10xφ8・φ1513215077Gold Plated FinishingAchromat

฿ 999,999,999.00

KEY LOUPES 1 Piece(s) Quote 10xφ1819214060Chrome Sustainer Finish With ChainTriplet

฿ 999,999,999.00

KEY LOUPES 1 Piece(s) Quote 18xφ1825214065Chrome Sustainer Finish With ChainFiber Hold

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe