1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mechanical force gauge FB series

MECHANICAL FORCE GAUGE

Mechanical force gauge FB series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,485.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·All models have a stopper mechanism and can measure peaks.
·Corrects the weight of the attachment with a pointer zero point adjustment mechanism
·A mechanical force gauge that achieves low price while maintaining stable accuracy.
·Covers measurements in the low and medium load range between 10 and 500 N with peak hold function

Part Number
0597-63-79-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,485.10

MECHANICAL FORCE GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Specification 1 ·Scale: Divided into 100 equal parts, Precision: Within ±0.3%F, S, dimensions (mm): 67 × 48 × 232.5 Body weight (g): Approximately 600 attachments: 6 items Specifications 2 ・ All models have a peak force hold function for peak force value measurement. ・ The weight of the attachment is corrected with the pointer zero point adjustment mechanism. ・ A mechanical force gauge that achieves low price while maintaining stable accuracy. Specifications 3 ·Covers measurements in the low and medium load range between 10 and 500 N with peak hold function. ·Model: FB-500N・Maximum load value: 500 N・Minimum scale: 5 N