(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Precision equivalent with Grade A of JIS B 7510. (Bubble tube does not have a bubble chamber)
· Use for high-precision straightness and flatness measurements, measurements of cylindrical shapes, inspection/assembly, etc.
Product Type | Level gauge | Length(mm) | 150 | Magnet | NA |
---|---|---|---|---|---|
Trusco Code | 809-4385 | Mass(kg) | 1.6 | Class | Grade A product |
Accuracy | JIS B 7510 | Sensitivity(mm) | 0.02 |
Please check the type/dimensions/specifications of the part RFL-A1502 in the Precision Bubble Level, Flat Type, Grade A series.
How can we improve?
How can we improve?