1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Drill Doctor (Drill Polishing Machine)

POLISHING MACHINE

Drill Doctor (Drill Polishing Machine)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 24,054.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It only takes 1 to 2 minutes to complete.
· Can be easily used at work sites and factories. Speedy. Reliable. Can be used for polishing.

 
Part Number
DD500X SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,054.00

฿ 19,243.20

POLISHING MACHINE 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Type Drill Polishing Machine Drill Grinder Type For angular cutting Drill size(φ) φ2.5-φ13 mm, Drill Blade Angle: 118°/135°, Drill Type: High Speed Steel (HSS) / Titanium Coated HSS, Cobalt HSS, Rotary Concrete

Please check the type/dimensions/specifications of the part DD500X in the Drill Doctor (Drill Polishing Machine) series.