(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves With Vinyl Lining

Gloves With Vinyl Lining

You can add up to 6 items to the comparison list.

Loading...

Specifications of 2-9729-14

  • Size
    L
  • Color
    Green
  • Type
    Medium Thick
  • Details
    Antibacterial deodorization processing (lining)
  • Overall length
    310mm
  • Features
    Anti-slip processing
  • Materials
    Surface: PVC (non-phthalate thermoplastic), lining: rayon/cotton
  • Quantity
    1 pair
Part Number
2-9729-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 177.52

DISPOSABLE GLOVES 1 Piece(s) Same day

Basic Specifications

  • Size
    L
  • Color
    Green
  • Type
    Medium Thick
  • Details
    Antibacterial deodorization processing (lining)
  • Overall length
    310mm
  • Features
    Anti-slip processing
  • Materials
    Surface: PVC (non-phthalate thermoplastic), lining: rayon/cotton
  • Quantity
    1 pair

Product Description

[Features]
·A medium-thick type that is soft and easy to use.
・ The thick hem makes it easy to hold and remove.

Specifications of 2-9729-14

  • Size
    L
  • Color
    Green
  • Type
    Medium Thick
  • Details
    Antibacterial deodorization processing (lining)
  • Overall length
    310mm
  • Features
    Anti-slip processing
  • Materials
    Surface: PVC (non-phthalate thermoplastic), lining: rayon/cotton
  • Quantity
    1 pair
Part Number
2-9729-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 177.52

DISPOSABLE GLOVES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1