(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Vinyl Chloride Gloves

PVC gloves are made of PVC, which provides stronger oil resistance than rubber gloves. Due to this property, these gloves are used at factories and gas stations. The advantages of PVC gloves include their ease of wearing and taking off and natural fit. Some gloves have a slip-on feature that is convenient for a type of work that requires the gloves to be put on and taken off frequently. They provide excellent protection when handling things that have a strong odor or that should be kept away from your skin. There are also deodorized gloves that can minimize the smell of oil that gets on your hands. Be sure to choose the type of gloves best-suited to the purpose and type of work, such as an ultra-thin type for detailed work and disposable type for messy work. Also, PVC gloves are becoming increasingly phthalate-free and therefore reusable.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
81 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Oil-Resistant Vinylove No.650
    Oil-Resistant Vinylove No.650
    Oil-Resistant Vinylove No.650

    Oil-Resistant Vinylove No.650

    SHOWA GLOVE

    Oil-resistant gloves with a lining that exhibits excellent oil resistance and excellent workability.
    [Features]
    ·The entire surface is coated with a special blend of vinyl chloride for excellent oil and abrasion resistance.
    ·High durability with triple coating.
    ・ Unique 13-gauge seamless knitted gloves with fine stitching and no stitching on the lining.
    ·Because it is coated with a special resin, it exhibits a high anti-slip effect.
    ·The lining fabric has an antibacterial and deodorizing treatment that suppresses the growth of bacteria on the fibers and prevents the generation of odors caused by sweat.
    [Applications]
    ·A wide variety of fields such as agriculture, fisheries/fishery, cleaning/service industry, machinery industry, chemical industry, automobile-related industry, construction/equipment maintenance industry, petroleum/chemical-related industry, and work involving oil such as metal processing/machine processing. It can be used in various work processes.
    From: ฿ 174.70
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "Light VinyStar"

    PVC Gloves "Light VinyStar"

    BINISTAR

    Polyvinyl chloride gloves for heavy work with enhanced grip and oil resistance.
    [Features]
    ·Gloves with enhanced oil and abrasion resistance while emphasizing workability, making them suitable for hard work.
    ·A special anti-slip treatment has been applied to the granules to ensure a good grip even when working with oil.
    [Applications]
    ·Ideal for machine building and assembly work, oil handling, fishing, construction, civil engineering, mining, printing, etc.
    * Do not use for cooking.
    From: ฿ 196.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves Towalove Fleur Thick
    PVC Gloves Towalove Fleur Thick
    PVC Gloves Towalove Fleur Thick

    PVC Gloves Towalove Fleur Thick

    BINISTAR

    Made of vinyl chloride, these gloves are more resistant to oil than natural rubber gloves.
    [Features]
    ·A durable and sturdy handle type.
    ·Gloves made of vinyl chloride with superior oil, acid, and alkali resistance compared to natural rubber.
    ·The finger and palm sides are anti-slip and workability is excellent.
    ·It has been treated with an antibacterial and deodorizing treatment that suppresses unpleasant odors.
    ·With a flocked lining, it feels good on the skin and is easy to put on and take off.
    ·Gloves that fit the hand and improve work efficiency, thanks to the design of the hand's movements.
    [Applications]
    ·Ideal for building cleaning, agriculture, fishing, and light work in factories.
    From: ฿ 117.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable vinyl gloves powderless 100 pieces

    Disposable vinyl gloves powderless 100 pieces

    TRUSCO

    [Features]
    · Fits perfectly to the hand, powder-free type with an ultra-thin finish that allows use with a bare-hand sensation.
    [Applications]
    · Nursing/hygiene work, cleaning/maintenance work.
    From: ฿ 467.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Thermo Foam

    Thermo Foam

    OKAMOTO

    [Features]
    ・ The inner surface is a thick foam layer with cushioning properties, and has excellent heat retention.
    ・ Antibacterial treatment is applied to the outer and inner surfaces to suppress the generation of mold and odor.
    [Applications]
    ・ For water work, cleaning, snow scraping, and work on cold days.
    From: ฿ 153.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves Nice Hands, Medium Thick (with Back Wool) One Hand Only

    PVC Gloves Nice Hands, Medium Thick (with Back Wool) One Hand Only

    SHOWA GLOVE

    [Features]
    · Flexible with a good fit designed with softness in mind. This prevents fatigue even when used for long periods of time.
    [Applications]
    · Sanitation / service industries.
    · Machinery industry.
    · Automotive industry. Petroleum / chemical industries.
    From: ฿ 94.90
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl Thick Type

    Vinyl Thick Type

    DUNLOP

    Made of PVC, these thick gloves are suitable for work involving oil, detergents, etc.
    The overall length is 32 cm.
    From: ฿ 163.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves, White, Pink, Blue

    PVC Gloves, White, Pink, Blue

    DUNLOP

    [Features]
    · Vinyl gloves strong against oil, detergent and other chemicals.
    · Good fit to the fingertips, perfect for detailed work.
    [Applications]
    · Sanitation / general light work.
    From: ฿ 78.32
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Extra-Thin Vinyl Gloves (100 Pcs.)

    Extra-Thin Vinyl Gloves (100 Pcs.)

    DUNLOP

    Ultra-thin type perfect for detailed work.
    From: ฿ 578.04
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Exclusive Plastic Gloves (100 Included)

    Exclusive Plastic Gloves (100 Included)

    S T

    [Features]
    · Ultra-thin gloves that provide a good fit and a feel close to bare hands.
    · Convenient for dirty jobs such as handling oil and detergent among detailed work.
    [Applications]
    · Biomedical work.
    · Nursing care.
    · Agriculture, fisheries / fishing industry, sanitation / service industry, gardening / landscaping industry.
    From: ฿ 402.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    My Just Care Glove PF (100 pcs)

    My Just Care Glove PF (100 pcs)

    TOKYO PACK

    [Features]
    · Optimal for hard work during nursing care with a feel close to bare hands.
    · Powder-free gloves that are safe for people with dust allergies and provide smooth wearing and removal.
    [Applications]
    · General nursing care.
    · Dirty work.
    · Light work.
    From: ฿ 486.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Just Helper PVC Gloves (100 Pieces)

    Just Helper PVC Gloves (100 Pieces)

    TOKYO PACK

    [Features]
    · These gloves provide abundant elasticity similar to latex, are excellent for detailed work, and prevent fatigue when performing work for long periods of time.
    · FDA approved (US) and CE approved (Europe).
    [Applications]
    · General nursing care.
    · Light work.
    · Dirty work.
    From: ฿ 474.87
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil Resistant Vinyl Chloride Gloves

    Oil Resistant Vinyl Chloride Gloves

    TRUSCO

    [Features]
    · Uniquely manufactured non-stitched seamless gloves fit hands well, so hands do not tire even when working for long periods.
    [Applications]
    · Machine industry and steel industry.
    From: ฿ 148.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Oil Resistant Gloves VERTE-135 (10 Pairs)

    Oil Resistant Gloves VERTE-135 (10 Pairs)

    MIDORI ANZEN

    [Features]
    · Strong against general oil with excellent abrasion resistance.
    · Curved molding prevents fatigue even when working for long periods of time.
    · Non-slip grip on the fingers and palm.
    [Applications]
    · Machinery work, assembly work.
    From: ฿ 1,664.28
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick Vinyl Gloves

    Thick Vinyl Gloves

    DUNLOP

    Thick vinyl gloves that are resistant to oil and detergent and are suitable for cleaning and light work.
    From: ฿ 304.22
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "Thin Vinyl"

    PVC Gloves "Thin Vinyl"

    DUNLOP

    Vinyl gloves strong against oil, detergent and other chemicals. These gloves fit the fingertips, making them perfect for detailed work. Sanitation / light work.
    From: ฿ 187.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyolefin Eco Hand Gloves (100 Pcs)

    Polyolefin Eco Hand Gloves (100 Pcs)

    DUNLOP

    The special polyolefin resin meets requirements for environmental protection with reduced weight (specific gravity of approximately 0.9), no use of chlorine, etc., and it does not generate toxic material when incinerated after use. ● These gloves combine the features of natural rubber, vinyl chloride and polyethylene gloves with excellent resistance to oils, chemicals and solvents. ● These gloves provide excellent strength and elasticity and a good fit to the hand and fingers, making them perfect for difficult detailed work. ● These gloves can be used on either hand for efficient and comfortable use. Work involving oils, chemicals or solvents.
    From: ฿ 430.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Family Vinyl Thin, Reinforced Fingertips

    Family Vinyl Thin, Reinforced Fingertips

    S T

    These vinyl chloride gloves are strong against detergent and bleach, and the fingertips are reinforced to prevent tears and provide durability. The gloves are Dry Touch-processed for smooth wearing and removal. Parts washing, general cooking, etc.
    From: ฿ 77.68
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "Nice Hand, Mild Thick"

    PVC Gloves "Nice Hand, Mild Thick"

    SHOWA GLOVE

    [Features]
    · Thick and sturdy gloves with durability.
    · The damage-prone fingertips have been double coated for reinforcement.
    · Perfect for gifting and small presents, the box package also enables easy management.
    [Applications]
    · Sanitation and service industries. Machinery industry. Automotive industry.
    [Materials]
    · Front: vinyl chloride (PVC), back: rayon
    From: ฿ 170.99
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "Nice Hand, Smooth Touch"

    PVC Gloves "Nice Hand, Smooth Touch"

    SHOWA GLOVE

    [Features]
    · The inside of the gloves are lined with beads to prevent sticking and provide comfortable wearing and removal.
    · The fingertips of these thin gloves have been double coated to prevent tears and provide reinforcement.
    [Applications]
    · Sanitation and service industries. Agriculture / gardening. Machinery industry.
    [Materials]
    · Vinyl chloride (PVC)
    From: ฿ 108.42
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "Nice Hand Petit"

    PVC Gloves "Nice Hand Petit"

    SHOWA GLOVE

    [Features]
    · XS size for small hands.
    · The inside lining uses cupra for comfortable wear without sticking.
    [Applications]
    · Sanitation and service industries. Dishwashing. Light work.
    [Materials]
    · Front: vinyl chloride (PVC), back: cupra, rayon
    From: ฿ 141.07
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Cut Gloves (with Cuff Hook & Loop Fastener Tape)
    From: ฿ 104.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Gloves, Thick, With Durability, Oil Resistance and Grip
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Gloves, Thick, With Durability, Oil Resistance and Grip

    AS ONE

    Thick, it features outstanding durability, oil resistance, and gripping properties. Uses environmentally friendly non-phthalic acid ester-based plasticizers.
    From: ฿ 160.06
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)
    Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)
    Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)

    Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)

    BINISTAR

    PVC gloves have improved oil resistance and are convenient for work involving oil.
    [Features]
    ·Resistant to oil and detergents and has excellent wear resistance.
    ·Seamless knitting on the back gives it a nice texture and is comfortable to use.
    ·Anti-slip processing for good grip on fingers and palms.
    [Applications]
    ·Ideal for machine manufacturing/assembly work, oil handling work, fishing, general waste processing, etc.
    * Do not use for cooking.
    From: ฿ 181.00
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC gloves new oil resistant

    PVC gloves new oil resistant

    BINISTAR

    [Features]
    ·Gloves with excellent oil resistance.
    ·The lining is seamlessly knitted with no seams, making it soft to the touch and comfortable to use.
    From: ฿ 592.26
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Oil Resistance]PVC Gloves
    [Oil Resistance]PVC Gloves
    [Oil Resistance]PVC Gloves

    [Oil Resistance]PVC Gloves

    BINISTAR

    [Features]
    · Made of vinyl chloride with excellent oil resistance.
    · Durable type that demonstrates its power in hard work.
    [Applications]
    · Machinery production industry, handling of oil
    · Construction / civil engineering, fishing.
    From: ฿ 233.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC gloves soft vinyl star

    PVC gloves soft vinyl star

    BINISTAR

    Vinyl chloride gloves with a soft feel that will not tire you out.
    [Features]
    ·It is more resistant to oils and detergents than natural rubber.
    ·With excellent durability and flexibility, it gently protects the skin of your hands.
    ·It does not harden even in cold weather and is scratch resistant and highly elastic.
    ·The soft material and curved molding make it less tiring.
    ·With non-slip processing for good grip.
    [Applications]
    ·Ideal for construction, civil engineering, machinery manufacturing, assembly work, agriculture, forestry, fisheries, general waste disposal, etc.
    From: ฿ 185.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    vinyl chloride gloves vinyl star jersey

    vinyl chloride gloves vinyl star jersey

    BINISTAR

    Soft, pliable, soft-fitting vinyl chloride gloves.
    [Features]
    ·More resistant to oil and detergents than natural rubber.
    ·Made of materials with improved softness, the movement of your hands is smooth and comfortable.
    ·The sleeves have jersey so they fit well around your wrist and won't slip off easily, keeping you warm.
    ·The lining fabric uses 13 gauge seamless knitting, so you won't feel any discomfort on your fingertips when wearing it.
    [Applications]
    ·Ideal for transportation, transportation/load handling work, agriculture/dairy farming, forestry, construction, civil engineering work, gardening, cleaning work, do-it-yourself work, etc.
    From: ฿ 187.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl chloride gloves Vinister Bamboo

    Vinyl chloride gloves Vinister Bamboo

    BINISTAR

    Vinyl chloride gloves with excellent anti-slip effect, supple wearing comfort and grip.
    [Features]
    ·It is resistant to oil and has excellent wear resistance.
    ·The anti-slip processing on the fingers and palm provides excellent grip.
    ·It has been treated with an antibacterial and deodorizing treatment that suppresses the growth of bacteria and cuts the odor of sweat.
    [Applications]
    ·Ideal for machine building, assembly work, oil handling work, construction, civil engineering, agriculture, forestry and fishing.
    From: ฿ 205.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "VinyStar Soft 600"

    PVC Gloves "VinyStar Soft 600"

    BINISTAR

    [Features]
    · Short sleeves perfect for light work.
    · Made of vinyl chloride with excellent resistance to oils and chemicals (acids and alkalis).
    · Good fit with a shape that prevents fatigue.
    · Non-slip grip on the fingers and palm.
    [Applications]
    · Machinery production industry, handling of oil
    · Machinery parts washing / assembly.
    · Printing/painting
    · Fishing/agriculture.
    From: ฿ 140.57
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC gloves Soft Ace (HACCP compliant)
    PVC gloves Soft Ace (HACCP compliant)
    PVC gloves Soft Ace (HACCP compliant)
    PVC gloves Soft Ace (HACCP compliant)
    PVC gloves Soft Ace (HACCP compliant)
    PVC gloves Soft Ace (HACCP compliant)

    PVC gloves Soft Ace (HACCP compliant)

    BINISTAR

    Five-color vinyl chloride gloves suitable for cleaning work.
    [Features]
    ·A durable, thick type that is resistant to detergents and oils.
    ·Flexible, easy-to-work palm with anti-slip treatment.
    ·Comes with anti-mold and odor-resistant flocking, making it easy to put on and take off.
    ·Available in 5 colors and can be color-coded by work zone.
    ·It is oil resistant and ideal for light work involving handling oil in factories.
    [Applications]
    ·Ideal for agriculture, fishing, building management, and light work in factories.
    From: ฿ 139.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinister oil resistant pearl

    Vinister oil resistant pearl

    BINISTAR

    Vinyl chloride gloves with antibacterial and deodorizing treatment to suppress unpleasant odors.
    [Features]
    ·Rolled cuffs prevent tearing from the cuffs.
    ·It has better oil resistance than the conventional thin vinyl chloride type.
    ·The shape of the hand has been researched to fit the hand and improve work efficiency.
    ·Excellent workability with non-slip processing on fingers and palms.
    ·It fits comfortably in the hand and feels natural at the fingertips, making it convenient for fine work and fingertip work.
    [Applications]
    ·Ideal for printing, painting, cooking, cleaning, refilling kerosene in winter, and detailed work using cleaning oil.
    From: ฿ 37.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves, Vinister Marine (4 Sizes)

    PVC Gloves, Vinister Marine (4 Sizes)

    BINISTAR

    PVC gloves that are resistant to wet work and are ideal for detailed work.
    [Features]
    ·Because they are made of vinyl chloride, they are more resistant to oil, acids, and alkalis than gloves made of natural rubber.
    ·It is a thin type that fits comfortably in the hand and has a natural feel at the fingertips, making it ideal for detailed work.
    ·Excellent workability with non-slip processing on fingers and palms.
    ·Cuts 98.7% of UV rays.
    ·Antibacterial and deodorizing treatment that suppresses unpleasant odors.
    * Do not use for cooking
    [Applications]
    ·Agriculture, fishing, printing, painting, cleaning, washing, handling machine parts, assembly work, light work in other factories.
    From: ฿ 44.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PVC gloves pearl thin hand

    PVC gloves pearl thin hand

    BINISTAR

    The fingers and palms of these vinyl chloride gloves are non-slip treated for excellent workability.
    [Features]
    ·Rolled cuffs prevent tearing from the cuffs.
    ·Gloves that fit the hand and improve work efficiency, thanks to the design of the hand's movements.
    ·Gloves made of vinyl chloride that are more resistant to oil and chemicals than natural rubber.
    ·The thin hand type fits perfectly in your hand, and the fingertips feel natural, making it ideal for detailed work.
    ·Uses non-phthalate ester material to provide peace of mind.
    [Applications]
    ·Can be used for cooking, cleaning, light work in factories, handling machine parts manufacturing, fishing, and agriculture.
    From: ฿ 53.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Oil-Resistant Thick NO170
    Oil-Resistant Thick NO170
    Oil-Resistant Thick NO170
    Oil-Resistant Thick NO170

    Oil-Resistant Thick NO170

    SHOWA GLOVE

    [Features]
    · The fingertips, which are prone to damage, have been double coated for reinforcement.
    · Thick type with excellent oil resistance.
    · The insides of the gloves are fleece lined and treated with an antibacterial and deodorization process.
    [Applications]
    · Sanitation and service industries.
    · Petroleum and chemical industries.
    From: ฿ 190.06
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Moderately Thick Working Gloves NO111
    Moderately Thick Working Gloves NO111
    Moderately Thick Working Gloves NO111

    Moderately Thick Working Gloves NO111

    SHOWA GLOVE

    Medium thick type with PVC fleece
    [Features]
    ・ A medium-thick type that is soft and easy to use.
    ・ It demonstrates a high anti-slip effect due to its unique pattern.
    ・ Fibers are planted on the inner surface of the glove to make it easier to put on.
    ・ The thick hem makes it easy to hold and remove.
    ・ Antibacterial and deodorant treatment is applied to the fleece to suppress the growth of bacteria on the fibers and the generation of odor due to sweat, etc.
    [Applications]
    ・ Ideal suited for machining automobile parts and machinery
    ・ Ideal for work involving water such as cleaning work
    From: ฿ 103.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nice Hand, Smooth Touch
    Nice Hand, Smooth Touch
    Nice Hand, Smooth Touch

    Nice Hand, Smooth Touch

    SHOWA GLOVE

    [Features]
    · The lining provides excellent heat retention and moisture absorption. This ensures comfortable wear without sticking.
    · The fingertips, which are prone to damage, have been double-coated for reinforcement.
    [Applications]
    · Dishwashing.
    · Indoor and outdoor sanitation.
    · Light work.
    From: ฿ 128.68
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil-Resistant Vinylove NO660

    Oil-Resistant Vinylove NO660

    SHOWA GLOVE

    These long vinyl chloride gloves have excellent oil resistance.
    [Features]
    · Thorough protection is provided to the cuffs.
    · Coated with 3 layers for excellent durability.
    · The entire surface is coated with a special combination of vinyl chloride for excellent oil resistance.
    · The lining of these gloves features a unique 13-gauge seamless knit with fine stitching.
    · Coated with a special resin to create a strong non-slip effect.
    · The lining is treated with an antibacterial and deodorization process to prevent odor from sweat and control the growth of bacteria on the fibers.
    [Applications]
    · Can be used in agriculture, fisheries, sanitation, machinery industry, automotive industry, construction, chemical industry, metalworking, and other work processes involving oil.
    From: ฿ 185.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, Hylon NO40

    Work Gloves, Hylon NO40

    SHOWA GLOVE

    Vinyl chloride gloves for all-coat work in which sewn gloves are coated with vinyl chloride. (With lining cloth)
    [Features]
    ·By using special processing with particles, it exhibits a high and excellent anti-slip effect.
    ·Reinforced index finger and thumb joints, which are prone to wear.
    ·Pure cotton knitted raw material with excellent peeling strength is used.
    ·Hard type with emphasis on durability for heavy work.
    [Applications]
    ·Machinery industry, automobile-related industry, civil engineering and construction industry, equipment maintenance industry, forestry industry, petroleum and chemical industry, metal processing, processing work involving oil such as machine processing, and work involving stone, block material, steel, etc. Widely available in
    From: ฿ 215.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl Top Thin Type
    Vinyl Top Thin Type
    Vinyl Top Thin Type
    Vinyl Top Thin Type
    Vinyl Top Thin Type
    Vinyl Top Thin Type

    Vinyl Top Thin Type

    SHOWA GLOVE

    Non-slip vinyl chloride gloves that fit softly and fit your hands, thin type. (no fleece lining)
    [Features]
    ·Thin and soft, it fits perfectly in your hand.
    ·Gloves that make use of the sensations of your fingertips.
    ·Due to the unique anti-slip pattern, it exhibits a high and excellent anti-slip effect.
    ·The inner surface of the glove is coated with a special film, which makes it easy to put on and take off.
    ·By making the hem of the glove slightly thicker, it is easier to hold and allows smooth putting on.
    ・ No phthalate plasticizer is used.
    [Applications]
    ·Agriculture, fisheries, cleaning industry, service industry, general machinery industry, automobile-related industry, nursing care and welfare-related industry, etc.
    From: ฿ 53.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Gloves, Hylon NO30
    Work Gloves, Hylon NO30
    Work Gloves, Hylon NO30

    Work Gloves, Hylon NO30

    SHOWA GLOVE

    [Features]
    · Hard gloves with excellent oil resistance.
    · The jersey material provides a good fit to the wrists.
    · Special non-slip processing for an excellent grip.
    [Applications]
    · For civil engineering / construction / forestry.
    · For heavy work such as carrying stone, blocks, steel, etc.
    From: ฿ 216.98
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    New Vinyl Robe NO610

    New Vinyl Robe NO610

    SHOWA GLOVE

    Vinyl chloride gloves for standard work combining softness and durability.
    [Features]
    · Easy-to-use work gloves that prevent fatigue while combining the strength of vinyl chloride with the flexibility of rubber.
    · The lining of these gloves features a unique 13-gauge seamless knit with fine stitching.
    · Coated with a special resin to create a strong non-slip effect.
    · The lining is treated with an antibacterial and deodorization process to greatly reduce odors and ensure hygienic comfort.
    [Applications]
    · Can be used in agriculture, fisheries/fishing, forestry, sanitation / service industry, transportation/distribution, automotive industry, construction/maintenance, assembly machinery industry, warehousing work, gas / water supply work, building maintenance, metalworking, machinery processing and other work processes involving oil.
    From: ฿ 176.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "New Vinylove Long"

    PVC Gloves "New Vinylove Long"

    SHOWA GLOVE

    [Features]
    · Work gloves coated with a special combination of vinyl chloride while combining durability and flexibility.
    · Long type 5 cm New Vinylove No. 610.
    [Applications]
    · Machinery industry.
    · Automotive industry.
    · Construction / civil engineering.
    · Fisheries/fishing.
    From: ฿ 208.70
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nitrile Rubber Gloves No.411/No.413/No.415
    Nitrile Rubber Gloves No.411/No.413/No.415
    Nitrile Rubber Gloves No.411/No.413/No.415

    Nitrile Rubber Gloves No.411/No.413/No.415

    SHOWA GLOVE

    [Features]
    · Hard gloves with excellent resistance to oil and abrasion.
    · Strong non-slip performance for various types of hard work.
    · The tough coating is strong against oil and protects the hands.
    [Applications]
    · For construction and civil engineering work.
    · For fishing, agriculture, forestries, mining and other hard work.
    · For various factory work and cargo handling.
    From: ฿ 204.37
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blue Fit Thin Type NO181
    Blue Fit Thin Type NO181
    Blue Fit Thin Type NO181

    Blue Fit Thin Type NO181

    SHOWA GLOVE

    PVC thin type without fleece
    [Features]
    ・ It is a thin type that fits the hand and makes the most of the fingertips.
    ・ It demonstrates a high anti-slip effect due to its unique pattern.
    ・ The inner surface of the gloves is coated with a special film, and slip-on processing is applied to make it easy to put on.
    [Applications]
    ・ Ideal for delicate work that requires a fingertip feel
    From: ฿ 51.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nitrile Rubber Gloves No.421/ No.423
    Nitrile Rubber Gloves No.421/ No.423
    Nitrile Rubber Gloves No.421/ No.423

    Nitrile Rubber Gloves No.421/ No.423

    SHOWA GLOVE

    [Features]
    · Hard gloves with excellent resistance to oil and abrasion.
    · Strong non-slip performance for various types of hard work.
    [Applications]
    · For construction and civil engineering work.
    · For fishing, agriculture, forestries, mining and other hard work.
    From: ฿ 238.98
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oil-Resistant Thin NO160
    Oil-Resistant Thin NO160
    Oil-Resistant Thin NO160

    Oil-Resistant Thin NO160

    SHOWA GLOVE

    Thin type vinyl chloride gloves with oil-resistant non-slip grip, perfect for handling oil. (Unlined)
    [Features]
    · Uses a special combination of vinyl chloride for strong and excellent oil resistance.
    · These thin type oil-resistant gloves provide a perfect fit and allow you to make the most of your fingertips.
    · Uses a unique pattern for strong and excellent non-slip performance.
    · The insides of the gloves are slip-on processed, coated with a special film that makes them easy to wear and remove.
    [Applications]
    · Can be used in agriculture, fisheries, fishing, sanitation, service industry, machinery industry, automotive industry, petroleum / chemical industry, machinery assembly work, detailed work handling oil and various other fields requiring the use of the fingertips.
    From: ฿ 85.73
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Green Jersey NO600

    Green Jersey NO600

    SHOWA GLOVE

    All-coat type vinyl chloride gloves with jersey that fit the wrist for high workability (With lining cloth)
    [Features]
    ·The cuffs are processed with jersey to support the wrists.
    ・ Unique 13-gauge seamless knitted gloves with fine stitching and no stitching on the lining.
    ·By coating with a special resin, it exhibits a high and excellent anti-slip effect.
    ·The lining has an antibacterial and deodorizing treatment that suppresses the growth of bacteria on the fibers and suppresses the generation of odors caused by sweat.
    ·Exceptionally flexible and fits perfectly on your wrist.
    ·A large size that can be used with work gloves is also available.
    [Applications]
    ·For hard work processes involving oil such as agriculture, fisheries, cleaning, transportation, civil engineering and construction, and metal and machine processing.
    From: ฿ 164.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Comfortable Gloves, Hylon NO50
    Light Comfortable Gloves, Hylon NO50
    Light Comfortable Gloves, Hylon NO50

    Light Comfortable Gloves, Hylon NO50

    SHOWA GLOVE

    [Features]
    · Excellent oil and chemical resistance.
    · Semi-hard type gloves for heavy to light work.
    · The jersey material around the wrists provides a perfect fit.
    [Applications]
    · For civil engineering / construction / forestries.
    · For agriculture / fishing / fisheries.
    From: ฿ 209.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl Top Thick Type
    Vinyl Top Thick Type
    Vinyl Top Thick Type
    Vinyl Top Thick Type

    Vinyl Top Thick Type

    SHOWA GLOVE

    Thick PVC gloves with soft and durable anti-slip properties (With fleece)
    [Features]
    ・ A thick type that is durable, and easy to work with.
    ・ The fingertips, which are easily damaged, are reinforced with a double coat.
    ・ The unique non-slip processing creates a powerful non-slip effect.
    ・ Fibers are planted on the inner surface of the glove to make it easier to put on.
    ・ The fleece with good hygroscopicity uses antibacterial and deodorant processing that suppresses the growth of bacteria on the fibers and suppresses the generation of odor due to sweat, etc.
    ・ No phthalate plasticizer is used.
    [Applications]
    ・ It can be used for process work in a wide range of fields, such as agriculture, fishery, cleaning, transportation, machinery, and nursing care.
    From: ฿ 138.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyethylene Gloves No.826

    Polyethylene Gloves No.826

    SHOWA GLOVE

    [Features]
    · Disposable polyethylene gloves that come in an easy-to-use box.
    · The insides are embossed to alleviate sticking.
    · Usable for direct contact with food such for food processing.
    · Ultra-thin type (0.025 mm) for a feel that is close to bare hands.
    · Powder-free type that can be used on either hand.
    [Applications]
    Sanitation, nursing care / welfare, food processing industry, precision machinery industry, machinery industry, automotive industry, etc.
    From: ฿ 178.10
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nitrist, White, 100 pcs

    Nitrist, White, 100 pcs

    SHOWA GLOVE

    [Features]
    · Disposable nitrile rubber gloves that come in an easy-to-use box.
    · The insides of the gloves are processed for easy wearing and removal.
    · Ultra-thin type for a feel that is close to bare hands.
    · Usable for direct contact with food such as in food processing.
    · Meets the standards for food, additives, etc., based on the Food Sanitation Act of Japan (1959 Ministry of Health and Welfare Notification No. 370).
    · Made of nitrile rubber for excellent resistance to oil.
    · These elastic gloves are soft with a good fit, making them perfect even for work over long periods of time.
    · Powder-free type that can be used on either hand.
    [Applications]
    Painting, maintenance, cleaning of exhaust fans and toilets, cooking, gardening, indoor gardening, nursing care, agriculture, fisheries/fishing, precision machinery industry, machinery industry, etc.
    From: ฿ 689.48
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Rose Pink Gloves 100 Pair

    Disposable Rose Pink Gloves 100 Pair

    SHOWA GLOVE

    [Features]
    · Nitrile rubber gloves that come in an easy-to-use box and provide a perfect fit with a feel close to bare hands.
    · Powder-free type that does not get powder on the hands or in the vicinity.
    · Does not contain proteins that are the source of latex allergies.
    · Can be used on either hand for economical use without waste.
    · The insides of the gloves are coated for easy wearing and removal.
    · The fingertips have a detailed uneven texture for a non-slip effect.
    · These gloves use synthetic rubber (nitrile rubber) for use even with oil and detergent, and they are free of odors characteristic of natural rubber products.
    · Can be used for direct contact with food such as for cooking and preparation.
    [Applications]
    Painting, maintenance, cleaning of exhaust fans and toilets, cooking, gardening, indoor gardening, nursing care, agriculture, fisheries/fishing, precision machinery industry, machinery industry, etc.
    From: ฿ 552.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-slip Thick PVC Gloves

    Anti-slip Thick PVC Gloves

    TRUSCO

    [Features]
    · Classic easy-to-use and fatigue-resistant work gloves that offer the oil resistance of PVC as well as the flexibility of rubber.
    · Since the lining is applied with antibacterial and anti-odor treatments, perspiration odor after use will be significantly reduced so it can be used hygienically.
    [Applications]
    · For the assembly equipment industry and vehicle related industries.
    · Transportation, warehousing, and construction work.
    · Gas and water supply work.
    · For agriculture, forestry, fishery and building maintenance work.
    From: ฿ 301.50
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable vinyl gloves with powder 100 pieces

    Disposable vinyl gloves with powder 100 pieces

    TRUSCO

    [Features]
    · Fits perfectly to the hand and has a thin finish that allows use with a bare-hand sensation.
    · Uses dusting powder in order to make removal and attachment smoother.
    [Applications]
    · Nursing/hygiene work, cleaning/maintenance work.
    From: ฿ 555.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mierove Hybrid Jersey

    Mierove Hybrid Jersey

    MIE CHEMICAL INDUSTRY

    [Features]
    · Combines nitrile rubber (NBR) with vinyl chloride (PVC) to create a rubber-like softness.
    · Comes with jersey cuffs.
    From: ฿ 164.00
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves VinyStar Light (with back wool) 10 Pairs

    PVC Gloves VinyStar Light (with back wool) 10 Pairs

    BINISTAR

    [Features]
    · The fingers and palms are treated with a reinforced granular non-slip material.
    [Applications]
    · Transportation, transport, fishing.
    From: ฿ 1,831.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl-Star Marine (with Fleece Lining)

    Vinyl-Star Marine (with Fleece Lining)

    BINISTAR

    [Features]
    · Gloves made of vinyl chloride with excellent resistance to oil, acid and alkali compared to natural rubber.
    · The flocked lining enables easy wearing and removal.
    [Applications]
    · Factory work and machinery parts production assembly.
    · Agriculture/fishing.
    · Printing/painting.
    From: ฿ 105.37
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Mylobe F-1 (with Fleece Lining)

    Mylobe F-1 (with Fleece Lining)

    HOKEN

    [Features]
    · Excellent oil resistance.
    · Perfect for detailed work.
    [Applications]
    · Sanitation / service industries.
    · Machinery production industry, handling of oil.
    From: ฿ 238.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves Working Medium Thick

    PVC Gloves Working Medium Thick

    SHOWA GLOVE

    Medium thickness vinyl chloride gloves with soft fleece lining.
    [Features]
    ・ Medium and thick type that is soft and easy to use.
    ·The unique pattern provides a high anti-slip effect.
    ・ Fibers are planted on the inner surface of the glove to make it easier to put on and remove.
    ・ By processing the hem part thickly, it is easy to hold and easy to put on.
    ·The lining is treated with an antibacterial and deodorant treatment to suppress the growth of bacteria on the fibers and the generation of odors caused by sweat.
    [Applications]
    ·Ideal for processing automobile parts and machinery.
    ·Ideal for work involving water such as cleaning work.
    From: ฿ 103.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves, Vinister Marine (3 Sizes)

    PVC Gloves, Vinister Marine (3 Sizes)

    BINISTAR

    [Features]
    · Gloves made of vinyl chloride with excellent resistance to oil, acid and alkali compared to natural rubber.
    · These thin gloves provide a good fit, making them perfect for detailed work.
    · Blocks more than 98.7% of UV rays.
    [Applications]
    · Handling of machinery parts / assembly work. Other light factory work.
    · Agriculture/fishing, household chores.
    From: ฿ 165.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    No.152 Toughlex

    No.152 Toughlex

    SHOWA GLOVE

    [Features]
    · The wide cuffs of these thick, fleece-lined vinyl chloride gloves ensure easy wearing and removal.
    · These fleece-lined gloves are thick, but they are also soft and easy to use.
    · The wide cuffs, raised shape covering up to the wrists, and flocked lining inside the gloves ensure easy wearing and removal.
    · The damage-prone fingertips have been double coated for reinforcement.
    · Does not contain proteins that are the source of latex allergies.
    [Applications]
    Automotive industry, machinery industry, sanitation / service industry, agriculture, fisheries/fishing, civil engineering / construction, petroleum / chemical industries, gardening/landscaping.
    From: ฿ 163.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nice Hand, MIEUX, Thin

    Nice Hand, MIEUX, Thin

    SHOWA GLOVE

    [Features]
    · Thin, unlined vinyl chloride gloves (no phthalate ester plasticizers) with reinforced fingertips.
    · The damage-prone fingertips have been double coated for reinforcement.
    · Thin type that provides a good fit and allows sensation at fingertips.
    · The insides of the gloves are coated with a special film, making them easy to wear and remove.
    · Does not contain proteins that are the source of latex allergies.
    [Applications]
    · Automotive industry, machinery industry, sanitation / service industry, agriculture, fisheries/fishing, gardening/landscaping.
    From: ฿ 82.85
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nice Hand, MIEUX, Medium

    Nice Hand, MIEUX, Medium

    SHOWA GLOVE

    [Features]
    · Medium thickness, lined vinyl chloride gloves (no phthalate ester plasticizers) that are soft and easy to use.
    · Medium thickness gloves that are soft and easy to use.
    · The insides of the gloves have flocked fibers, making them easy to wear and remove.
    · Does not contain proteins that are the source of latex allergies.
    [Applications]
    Automotive industry, machinery industry, sanitation / service industry, agriculture, fisheries/fishing, gardening/landscaping.
    From: ฿ 126.15
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nice Hand, MIEUX, Thick

    Nice Hand, MIEUX, Thick

    SHOWA GLOVE

    [Features]
    · Thick, lined vinyl chloride gloves (no phthalate ester plasticizers) that are durable and sturdy.
    · The damage-prone fingertips have been double coated for reinforcement.
    · Thick and sturdy gloves with durability.
    · The insides of the gloves have flocked fibers, making them easy to wear and remove.
    · Does not contain proteins that are the source of latex allergies.
    [Applications]
    · Automotive industry, machinery industry, sanitation / service industry, agriculture, fisheries/fishing, gardening/landscaping.
    From: ฿ 149.83
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl Gloves with Arm Cover

    Vinyl Gloves with Arm Cover

    TGK

    [Features]
    · These gloves have excellent durability, a lining for comfort, a length of 670 mm to cover up to the base of the arm, and hook and loop tape to prevent slipping. Pair type.
    From: ฿ 773.00
    Days to Ship: day to ship 9 Day(s)
    day to ship 9 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyethylene Gloves Long Type EA354GA-10

    Polyethylene Gloves Long Type EA354GA-10

    ESCO

    【Product Specifications】
    ・Length-600mm
    ・Material-Polyethylene
    ・Thickness-0.04mm
    ・For food processing industry, maintainance of precision parts, automobile related industry, nursing and welfare business, etc.
    ・Emboss is provided inside to prevent sticking.
    ・Powderfree
    From: ฿ 1,177.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polypropylene Work Gloves EA354GA-42

    Polypropylene Work Gloves EA354GA-42

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Length-290mm(L size)
    ・Thickness-0.022mm
    ・Excellent in oil resistance and chemical resistance.
    ・Conforms to the Food Sanitation Act. Usable for operations of directly contacting foods
    ・Powder free type
    ・Size-M
    From: ฿ 640.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polypropylene Work Gloves EA354GA-43

    Polypropylene Work Gloves EA354GA-43【100 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Length-290mm(L size)
    ・Thickness-0.022mm
    ・Excellent in oil resistance and chemical resistance.
    ・Conforms to the Food Sanitation Act. Usable for operations of directly contacting foods
    ・Powder free type
    ・Size-L
    From: ฿ 640.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick PVC Gloves EA354GF-11

    Thick PVC Gloves EA354GF-11

    ESCO

    【Product Specifications】
    ・Material- Outside: PVC, Inside: Rayon
    ・Length-320mm
    ・Thickness-0.6mm
    ・Anti-slip and anti-microbial deodorant
    ・Fibers are planted inside the gloves to wear on/off easily.
    ・For decontamination or removal of asbestos
    ・Fingertips which aresubject to damage are reinforced by double dipping.
    ・Dim.-S
    ・Color-Violet
    From: ฿ 207.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick PVC Gloves EA354GF-12

    Thick PVC Gloves EA354GF-12

    ESCO

    【Product Specifications】
    ・Material- Outside: PVC, Inside: Rayon
    ・Length-320mm
    ・Thickness-0.6mm
    ・Anti-slip and anti-microbial deodorant
    ・Fibers are planted inside the gloves to wear on/off easily.
    ・For decontamination or removal of asbestos
    ・Fingertips which aresubject to damage are reinforced by double dipping.
    ・Dim.-M
    ・Color-Violet
    From: ฿ 207.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Thick PVC Gloves EA354GF-13

    Thick PVC Gloves EA354GF-13

    ESCO

    【Product Specifications】
    ・Material- Outside: PVC, Inside: Rayon
    ・Length-320mm
    ・Thickness-0.6mm
    ・Anti-slip and anti-microbial deodorant
    ・Fibers are planted inside the gloves to wear on/off easily.
    ・For decontamination or removal of asbestos
    ・Fingertips which aresubject to damage are reinforced by double dipping.
    ・Dim.-L
    ・Color-Violet
    From: ฿ 207.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kevlar Gloves EA354KA-1

    Kevlar Gloves EA354KA-1

    ESCO

    【Product Specifications】
    ・Material-Kevlar yarn 100%
    ・Length-230mm (for L size)
    ・Protects hands in work where burrs of steel plates are held.
    ・Excellent in incision and flame resistance
    ・7 gauge
    ・Dim.…S
    From: ฿ 436.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kevlar Gloves EA354KA-2

    Kevlar Gloves EA354KA-2

    ESCO

    【Product Specifications】
    ・Material-Kevlar yarn 100%
    ・Length-230mm (for L size)
    ・Protects hands in work where burrs of steel plates are held.
    ・Excellent in incision and flame resistance
    ・7 gauge
    ・Dim.…M
    From: ฿ 436.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kevlar Gloves EA354KA-3

    Kevlar Gloves EA354KA-3

    ESCO

    【Product Specifications】
    ・Material-Kevlar yarn 100%
    ・Length-230mm (for L size)
    ・Protects hands in work where burrs of steel plates are held.
    ・Excellent in incision and flame resistance
    ・7 gauge
    ・Dim.…L
    From: ฿ 436.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kevlar Gloves EA354KA-6

    Kevlar Gloves EA354KA-6

    ESCO

    【Product Specifications】
    ・Material-Kevlar yarn 100%
    ・Length-235mm (for L size)
    ・Thin and usable as inner gloves
    ・10 gauge
    ・Dim.…S
    From: ฿ 317.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kevlar Gloves EA354KA-7

    Kevlar Gloves EA354KA-7

    ESCO

    【Product Specifications】
    ・Material-Kevlar yarn 100%
    ・Length-235mm (for L size)
    ・Thin and usable as inner gloves
    ・10 gauge
    ・Dim.…M
    From: ฿ 344.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Glove with Vinyl Fleece Piles Middle Thick L Green 1 Pair
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Glove with Vinyl Fleece Piles Middle Thick L Green 1 Pair

    AS ONE

    【Product Specifications】
    ・Model number: L green
    ・Size: L
    ・Color: Green
    ・Quantity: 1 pair
    ・Material: Surface/vinyl chloride (non-phthalate ester plasticizer), Fleeced fabric/rayon, cotton
    ・Length: 310mm
    ・Non-skid processing
    ・Antibacterial deodorant processing (fleeced fabric)
    From: ฿ 177.52
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    NH MIEUX Medium Thick Gloves
    Until 30/04/2024

    Sale
    Until 30/04/2024

    NH MIEUX Medium Thick Gloves

    AS ONE

    [Features]
    ・ A medium-thick type that is soft and easy to use.
    ・ It demonstrates a high anti-slip effect due to its unique pattern.
    · Fibers are planted on the inner surface of the glove to make them easier to put on and take off.
    ·By processing the hem part thickly, you can easily hold, put on and take them off.
    ·Since the fleece is antibacterial and deodorant, it suppresses the growth of bacteria on the fibers and suppresses the generation of odors due to sweat, etc.
    ·Do not contain proteins that are the source of latex allergies.
    ·These PVC gloves has durability against oil and detergent when compared to natural rubber gloves.
    From: ฿ 9,713.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Global Gloves, 247 Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Global Gloves, 247 Series【100 Pieces Per Package】

    AS ONE

    Ambidextrous global gloves made of PVC resin.
    Available in 3 types: Small, Medium, and Large.
    From: ฿ 768.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    NEW Global Gloves, 247 Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    NEW Global Gloves, 247 Series【50-100 Pieces Per Package】

    AS ONE

    [Features]
    ·Made of PVC resin for both left and right
    ·They are safe to be used for food processing, etc. because harmless citric acid ester is used
    From: ฿ 833.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Gauge
Size
Specifications
Application
You can add up to 6 items per a category to the compare list.
Oil-Resistant Vinylove No.650
Oil-Resistant Vinylove No.650
Oil-Resistant Vinylove No.650
You can add up to 6 items per a category to the compare list.
PVC Gloves "Light VinyStar"
You can add up to 6 items per a category to the compare list.
PVC Gloves Towalove Fleur Thick
PVC Gloves Towalove Fleur Thick
PVC Gloves Towalove Fleur Thick
You can add up to 6 items per a category to the compare list.
Disposable vinyl gloves powderless 100 pieces
You can add up to 6 items per a category to the compare list.
Thermo Foam
You can add up to 6 items per a category to the compare list.
PVC Gloves Nice Hands, Medium Thick (with Back Wool) One Hand Only
You can add up to 6 items per a category to the compare list.
Vinyl Thick Type
You can add up to 6 items per a category to the compare list.
PVC Gloves, White, Pink, Blue
You can add up to 6 items per a category to the compare list.
Extra-Thin Vinyl Gloves (100 Pcs.)
You can add up to 6 items per a category to the compare list.
Exclusive Plastic Gloves (100 Included)
You can add up to 6 items per a category to the compare list.
My Just Care Glove PF (100 pcs)
You can add up to 6 items per a category to the compare list.
Just Helper PVC Gloves (100 Pieces)
You can add up to 6 items per a category to the compare list.
Oil Resistant Vinyl Chloride Gloves
You can add up to 6 items per a category to the compare list.
Oil Resistant Gloves VERTE-135 (10 Pairs)
You can add up to 6 items per a category to the compare list.
Thick Vinyl Gloves
You can add up to 6 items per a category to the compare list.
PVC Gloves "Thin Vinyl"
You can add up to 6 items per a category to the compare list.
Polyolefin Eco Hand Gloves (100 Pcs)
You can add up to 6 items per a category to the compare list.
Family Vinyl Thin, Reinforced Fingertips
You can add up to 6 items per a category to the compare list.
PVC Gloves "Nice Hand, Mild Thick"
You can add up to 6 items per a category to the compare list.
PVC Gloves "Nice Hand, Smooth Touch"
You can add up to 6 items per a category to the compare list.
PVC Gloves "Nice Hand Petit"
You can add up to 6 items per a category to the compare list.
Water Cut Gloves (with Cuff Hook & Loop Fastener Tape)
You can add up to 6 items per a category to the compare list.
Sale
Gloves, Thick, With Durability, Oil Resistance and Grip
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)
Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)
Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)
You can add up to 6 items per a category to the compare list.
PVC gloves new oil resistant
You can add up to 6 items per a category to the compare list.
[Oil Resistance]PVC Gloves
[Oil Resistance]PVC Gloves
[Oil Resistance]PVC Gloves
You can add up to 6 items per a category to the compare list.
PVC gloves soft vinyl star
You can add up to 6 items per a category to the compare list.
vinyl chloride gloves vinyl star jersey
You can add up to 6 items per a category to the compare list.
Vinyl chloride gloves Vinister Bamboo
You can add up to 6 items per a category to the compare list.
PVC Gloves "VinyStar Soft 600"
You can add up to 6 items per a category to the compare list.
PVC gloves Soft Ace (HACCP compliant)
PVC gloves Soft Ace (HACCP compliant)
PVC gloves Soft Ace (HACCP compliant)
PVC gloves Soft Ace (HACCP compliant)
PVC gloves Soft Ace (HACCP compliant)
PVC gloves Soft Ace (HACCP compliant)
You can add up to 6 items per a category to the compare list.
Vinister oil resistant pearl
You can add up to 6 items per a category to the compare list.
PVC Gloves, Vinister Marine (4 Sizes)
You can add up to 6 items per a category to the compare list.
PVC gloves pearl thin hand
You can add up to 6 items per a category to the compare list.
Oil-Resistant Thick NO170
Oil-Resistant Thick NO170
Oil-Resistant Thick NO170
Oil-Resistant Thick NO170
You can add up to 6 items per a category to the compare list.
Moderately Thick Working Gloves NO111
Moderately Thick Working Gloves NO111
Moderately Thick Working Gloves NO111
You can add up to 6 items per a category to the compare list.
Nice Hand, Smooth Touch
Nice Hand, Smooth Touch
Nice Hand, Smooth Touch
You can add up to 6 items per a category to the compare list.
Oil-Resistant Vinylove NO660
You can add up to 6 items per a category to the compare list.
Work Gloves, Hylon NO40
You can add up to 6 items per a category to the compare list.
Vinyl Top Thin Type
Vinyl Top Thin Type
Vinyl Top Thin Type
Vinyl Top Thin Type
Vinyl Top Thin Type
Vinyl Top Thin Type
You can add up to 6 items per a category to the compare list.
Work Gloves, Hylon NO30
Work Gloves, Hylon NO30
Work Gloves, Hylon NO30
You can add up to 6 items per a category to the compare list.
New Vinyl Robe NO610
You can add up to 6 items per a category to the compare list.
PVC Gloves "New Vinylove Long"
You can add up to 6 items per a category to the compare list.
Nitrile Rubber Gloves No.411/No.413/No.415
Nitrile Rubber Gloves No.411/No.413/No.415
Nitrile Rubber Gloves No.411/No.413/No.415
You can add up to 6 items per a category to the compare list.
Blue Fit Thin Type NO181
Blue Fit Thin Type NO181
Blue Fit Thin Type NO181
You can add up to 6 items per a category to the compare list.
Nitrile Rubber Gloves No.421/ No.423
Nitrile Rubber Gloves No.421/ No.423
Nitrile Rubber Gloves No.421/ No.423
You can add up to 6 items per a category to the compare list.
Oil-Resistant Thin NO160
Oil-Resistant Thin NO160
Oil-Resistant Thin NO160
You can add up to 6 items per a category to the compare list.
Green Jersey NO600
You can add up to 6 items per a category to the compare list.
Light Comfortable Gloves, Hylon NO50
Light Comfortable Gloves, Hylon NO50
Light Comfortable Gloves, Hylon NO50
You can add up to 6 items per a category to the compare list.
Vinyl Top Thick Type
Vinyl Top Thick Type
Vinyl Top Thick Type
Vinyl Top Thick Type
You can add up to 6 items per a category to the compare list.
Polyethylene Gloves No.826
You can add up to 6 items per a category to the compare list.
Nitrist, White, 100 pcs
You can add up to 6 items per a category to the compare list.
Disposable Rose Pink Gloves 100 Pair
You can add up to 6 items per a category to the compare list.
Anti-slip Thick PVC Gloves
You can add up to 6 items per a category to the compare list.
Disposable vinyl gloves with powder 100 pieces
You can add up to 6 items per a category to the compare list.
Mierove Hybrid Jersey
You can add up to 6 items per a category to the compare list.
PVC Gloves VinyStar Light (with back wool) 10 Pairs
You can add up to 6 items per a category to the compare list.
Vinyl-Star Marine (with Fleece Lining)
You can add up to 6 items per a category to the compare list.
Mylobe F-1 (with Fleece Lining)
You can add up to 6 items per a category to the compare list.
PVC Gloves Working Medium Thick
You can add up to 6 items per a category to the compare list.
PVC Gloves, Vinister Marine (3 Sizes)
You can add up to 6 items per a category to the compare list.
No.152 Toughlex
You can add up to 6 items per a category to the compare list.
Nice Hand, MIEUX, Thin
You can add up to 6 items per a category to the compare list.
Nice Hand, MIEUX, Medium
You can add up to 6 items per a category to the compare list.
Nice Hand, MIEUX, Thick
You can add up to 6 items per a category to the compare list.
Vinyl Gloves with Arm Cover
You can add up to 6 items per a category to the compare list.
Polyethylene Gloves Long Type EA354GA-10
You can add up to 6 items per a category to the compare list.
Polypropylene Work Gloves EA354GA-42
You can add up to 6 items per a category to the compare list.
Polypropylene Work Gloves EA354GA-43
You can add up to 6 items per a category to the compare list.
Thick PVC Gloves EA354GF-11
You can add up to 6 items per a category to the compare list.
Thick PVC Gloves EA354GF-12
You can add up to 6 items per a category to the compare list.
Thick PVC Gloves EA354GF-13
You can add up to 6 items per a category to the compare list.
Kevlar Gloves EA354KA-1
You can add up to 6 items per a category to the compare list.
Kevlar Gloves EA354KA-2
You can add up to 6 items per a category to the compare list.
Kevlar Gloves EA354KA-3
You can add up to 6 items per a category to the compare list.
Kevlar Gloves EA354KA-6
You can add up to 6 items per a category to the compare list.
Kevlar Gloves EA354KA-7
You can add up to 6 items per a category to the compare list.
Sale
Glove with Vinyl Fleece Piles Middle Thick L Green 1 Pair
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
NH MIEUX Medium Thick Gloves
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Global Gloves, 247 Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
NEW Global Gloves, 247 Series
Until 30/04/2024
Brand

SHOWA GLOVE

BINISTAR

BINISTAR

TRUSCO

OKAMOTO

SHOWA GLOVE

DUNLOP

DUNLOP

DUNLOP

S T

TOKYO PACK

TOKYO PACK

TRUSCO

MIDORI ANZEN

DUNLOP

DUNLOP

DUNLOP

S T

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

AS ONE

BINISTAR

BINISTAR

BINISTAR

BINISTAR

BINISTAR

BINISTAR

BINISTAR

BINISTAR

BINISTAR

BINISTAR

BINISTAR

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

TRUSCO

TRUSCO

MIE CHEMICAL INDUSTRY

BINISTAR

BINISTAR

HOKEN

SHOWA GLOVE

BINISTAR

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

SHOWA GLOVE

TGK

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

AS ONE

AS ONE

AS ONE

AS ONE

Product Series

Oil-Resistant Vinylove No.650

PVC Gloves "Light VinyStar"

PVC Gloves Towalove Fleur Thick

Disposable vinyl gloves powderless 100 pieces

Thermo Foam

PVC Gloves Nice Hands, Medium Thick (with Back Wool) One Hand Only

Vinyl Thick Type

PVC Gloves, White, Pink, Blue

Extra-Thin Vinyl Gloves (100 Pcs.)

Exclusive Plastic Gloves (100 Included)

My Just Care Glove PF (100 pcs)

Just Helper PVC Gloves (100 Pieces)

Oil Resistant Vinyl Chloride Gloves

Oil Resistant Gloves VERTE-135 (10 Pairs)

Thick Vinyl Gloves

PVC Gloves "Thin Vinyl"

Polyolefin Eco Hand Gloves (100 Pcs)

Family Vinyl Thin, Reinforced Fingertips

PVC Gloves "Nice Hand, Mild Thick"

PVC Gloves "Nice Hand, Smooth Touch"

PVC Gloves "Nice Hand Petit"

Water Cut Gloves (with Cuff Hook & Loop Fastener Tape)

Gloves, Thick, With Durability, Oil Resistance and Grip

Vinyl chloride gloves Oil-resistant vinyl stars (Antibacterial and deodorizing treatment)

PVC gloves new oil resistant

[Oil Resistance]PVC Gloves

PVC gloves soft vinyl star

vinyl chloride gloves vinyl star jersey

Vinyl chloride gloves Vinister Bamboo

PVC Gloves "VinyStar Soft 600"

PVC gloves Soft Ace (HACCP compliant)

Vinister oil resistant pearl

PVC Gloves, Vinister Marine (4 Sizes)

PVC gloves pearl thin hand

Oil-Resistant Thick NO170

Moderately Thick Working Gloves NO111

Nice Hand, Smooth Touch

Oil-Resistant Vinylove NO660

Work Gloves, Hylon NO40

Vinyl Top Thin Type

Work Gloves, Hylon NO30

New Vinyl Robe NO610

PVC Gloves "New Vinylove Long"

Nitrile Rubber Gloves No.411/No.413/No.415

Blue Fit Thin Type NO181

Nitrile Rubber Gloves No.421/ No.423

Oil-Resistant Thin NO160

Green Jersey NO600

Light Comfortable Gloves, Hylon NO50

Vinyl Top Thick Type

Polyethylene Gloves No.826

Nitrist, White, 100 pcs

Disposable Rose Pink Gloves 100 Pair

Anti-slip Thick PVC Gloves

Disposable vinyl gloves with powder 100 pieces

Mierove Hybrid Jersey

PVC Gloves VinyStar Light (with back wool) 10 Pairs

Vinyl-Star Marine (with Fleece Lining)

Mylobe F-1 (with Fleece Lining)

PVC Gloves Working Medium Thick

PVC Gloves, Vinister Marine (3 Sizes)

No.152 Toughlex

Nice Hand, MIEUX, Thin

Nice Hand, MIEUX, Medium

Nice Hand, MIEUX, Thick

Vinyl Gloves with Arm Cover

Polyethylene Gloves Long Type EA354GA-10

Polypropylene Work Gloves EA354GA-42

Polypropylene Work Gloves EA354GA-43【100 Pieces Per Package】

Thick PVC Gloves EA354GF-11

Thick PVC Gloves EA354GF-12

Thick PVC Gloves EA354GF-13

Kevlar Gloves EA354KA-1

Kevlar Gloves EA354KA-2

Kevlar Gloves EA354KA-3

Kevlar Gloves EA354KA-6

Kevlar Gloves EA354KA-7

Glove with Vinyl Fleece Piles Middle Thick L Green 1 Pair

NH MIEUX Medium Thick Gloves

Global Gloves, 247 Series【100 Pieces Per Package】

NEW Global Gloves, 247 Series【50-100 Pieces Per Package】

From

฿ 174.70

฿ 196.00

฿ 117.00

฿ 467.00

฿ 153.00

฿ 94.90

฿ 163.00

฿ 78.32

฿ 578.04

฿ 402.00

฿ 486.00

฿ 474.87

฿ 148.00

฿ 1,664.28

฿ 304.22

฿ 187.76

฿ 430.00

฿ 77.68

฿ 170.99

฿ 108.42

฿ 141.07

฿ 104.00

฿ 160.06

Special Price

On Sale Until 30/04/2024

฿ 181.00

฿ 592.26

฿ 233.00

฿ 185.00

฿ 187.00

฿ 205.00

฿ 140.57

฿ 139.58

฿ 37.00

฿ 44.00

฿ 53.00

฿ 190.06

฿ 103.00

฿ 128.68

฿ 185.00

฿ 215.00

฿ 53.00

฿ 216.98

฿ 176.00

฿ 208.70

฿ 204.37

฿ 51.00

฿ 238.98

฿ 85.73

฿ 164.00

฿ 209.00

฿ 138.00

฿ 178.10

฿ 689.48

฿ 552.00

฿ 301.50

฿ 555.00

฿ 164.00

฿ 1,831.00

฿ 105.37

฿ 238.81

฿ 103.00

฿ 165.61

฿ 163.00

฿ 82.85

฿ 126.15

฿ 149.83

฿ 773.00

฿ 1,177.00

฿ 640.00

฿ 640.00

฿ 207.00

฿ 207.00

฿ 207.00

฿ 436.00

฿ 436.00

฿ 436.00

฿ 317.00

฿ 344.00

฿ 177.52

Special Price

On Sale Until 30/04/2024

฿ 9,713.00

Special Price

On Sale Until 30/04/2024

฿ 768.00

Special Price

On Sale Until 30/04/2024

฿ 833.00

Special Price

On Sale Until 30/04/2024

Days to Ship 1 Day(s) 1 Day(s) 10 Day(s) Same day 6 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day 6 Day(s) 6 Day(s) Same day 10 Day(s) 10 Day(s) 10 Day(s) 5 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 19 Day(s) 5 Day(s) 3 Day(s) 10 Day(s) 5 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) Same day Same day Same day 7 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 3 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) Same day 7 Day(s) 10 Day(s) Same day 10 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 9 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day Same day 40 Day(s) 40 Day(s) 40 Day(s)
Product TypeVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideOtherVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideNitrile RubberNitrile RubberVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideVinyl ChlorideWith arm cover---------------
Gauge13--------------------------------------------------------------------------------
SizeM / L / LL / 3LL / LLM / LLL / MLMM / LS / M / LS / M / LS / M / LLS / M / LS / M / LM / L / LLM / L / LLLS / M / LS / M / LS / MS / M / LS / M / LXSMM / LM / L / LLM / L / LLM / LS / M / L / LLS / M / L / LLM / L / LLS / M / LM / LS / M / LSS / S / M / LSS / S / M / LM / LS / M / LS / M / LM / L / LLL / LLS / M / LL / LLS / M / L / LLM / L / LLM / L / LLS / M / LLM / LS / M / L / LLM / L / LLS / M / LM / LSS / S / M / L / LLS / M / LM / L / LLM / LLL / LLS / M / LM / LMS / M / LS / M / LS / M / LS / M / LS / M / L------------L---
Specifications-Palm coatLong-Long-Long-------LongLongLongLongLongLongLongLong-Long / Palm coatPalm coatLong / Palm coatPalm coatPalm coatPalm coatPalm coatLongLongLongWithout Gusset---Long---LongLong-------------Palm coat----Coated FingertipsCoated Fingertips-Coated Fingertips----------------
ApplicationOil resistance and solvent resistanceFor workFor work / Oil resistance and solvent resistanceDisposableFor workFor workFor workFor workDisposableDisposableDisposableDisposableFor workFor workFor workFor workDisposableFor workFor workFor workFor workFor workHeat resistance and cold resistanceOil resistance and solvent resistanceOil resistance and solvent resistanceOil resistance and solvent resistanceOil resistance and solvent resistanceFor workOil resistance and solvent resistanceOil resistance and solvent resistanceOil resistance and solvent resistanceOil resistance and solvent resistanceOil resistance and solvent resistanceOil resistance and solvent resistanceFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workFor workDisposableDisposableDisposableFor workDisposableFor workFor workOil resistance and solvent resistanceOil resistance and solvent resistanceFor workOil resistance and solvent resistanceFor workFor workFor workFor workFor work---------------

Loading...

  1. 1

Related Categories to Vinyl Chloride Gloves