1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Proximity Sensor, E2E-X Series

Proximity Sensor, E2E-X Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,320.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·2-9713: Standard product for detecting the presence or absence of magnetic metal
·2-9714: There is a lineup of small diameter type (M5)
·2-9714: Reduces the risk of disconnection
·Product category: Proximity sensor

 
Part Number
2-9713-01
2-9713-02
2-9713-04
2-9713-05
2-9713-06
2-9713-07
2-9714-01
2-9714-03
2-9714-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Shape Output Indicator light Part number Sensing distance Specifications

฿ 3,320.00

Sensor 1 Piece(s) 40 Day(s) ShieldCylindrical, M8 screw-Operation display: red; setting display: greenE2E-X2D1-N 2M2 mm ±10%OMRON / direct current 2-wire system, polarity / non-polarity

฿ 3,657.00

Sensor 1 Piece(s) 19 Day(s) ShieldCylindrical, M12 screw-Operation display: red; setting display: greenE2E-X3D1-N 2M3 mm ±10%OMRON / direct current 2-wire system, polarity / non-polarity

฿ 3,320.00

Sensor 1 Piece(s) 40 Day(s) Non shieldCylindrical, M8 screw-Operation display: red; setting display: greenE2E-X4MD1 2M4 mm ±10%OMRON / direct current 2-wire system, polarity / non-polarity

฿ 3,657.00

Sensor 1 Piece(s) 19 Day(s) Non shieldCylindrical, M12 screw-Operation display: red; setting display: greenE2E-X8MD1 2M8 mm ±10%OMRON / direct current 2-wire system, polarity / non-polarity

฿ 4,135.00

Sensor 1 Piece(s) 19 Day(s) Non shieldCylindrical, M18 screw-Operation display: red; setting display: greenE2E-X14MD1 2M14 mm ±10%OMRON / direct current 2-wire system, polarity / non-polarity

฿ 4,613.00

Sensor 1 Piece(s) 19 Day(s) Non shieldCylindrical, M30 screw-Operation display: red; setting display: greenE2E-X20MD1 2M20 mm ±10%OMRON / direct current 2-wire system, polarity / non-polarity

฿ 3,320.00

SENSOR 1 Piece(s) 19 Day(s) ShieldCylindrical, M8 screwBuilt-in NPN collector loadOperation display: redE2E-X1R5E1 2M1.5 mm ±10%OMRON / direct current 3-wire system

฿ 4,135.00

Sensor 1 Piece(s) 19 Day(s) ShieldCylindrical, M18 screwBuilt-in NPN collector loadOperation display: redE2E-X5E1 2M5 mm ±10%-

฿ 4,613.00

Sensor 1 Piece(s) 40 Day(s) ShieldCylindrical, M30 screwBuilt-in NPN collector loadOperation display: redE2E-X10E1 2M10 mm ±10%-

Loading...

  1. 1

Basic Information

Connection method Cord withdrawal type (2 m) Power supply voltage 12 to 24 V DC, ripple (p-p) 10% or less Operation mode (When a detected object approaches) NO
Detectable object Magnetic metal (The sensing distance is reduced for non-magnetic metals.)