1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Thermocouple Data Logger Rx-450k

AON MEASURING TOOL

K Thermocouple Data Logger Rx-450k
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,034.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: RX-450K
・Measurement range: -200 - 999.9℃
・Resolution: 0.2℃
・Temperature sensor: K type thermocouple (optional: Omega mini plug SMP-K-M type)
・Measurement accuracy (25℃): ±0.8℃ (not including thermocouple error)
・Resolution: 0.2℃
・Maximum recording capacity: 15000 points
・Measurement interval: 5 - 59 seconds, 1 - 240 minutes
・Battery: CR1220 button cell (included for test)
・Battery life: Approximately 1 year (when measuring every 1 hour)
・Size: 95.0 x 21.0 x 10.4mm
・Weight: Approximately 21g (excluding cell and thermocouple)
・Supported OS: Windows(R) 2000 (SP4 only)/XP (SP2 or later)/VistaTM (32 bit only)/7 (32 bit only)
・*Control software (Japanese) can be downloaded from the website without pay. URL http: //www.omc-ltd.co.jp/download/asone/dl_top.html

 
Part Number
2-7963-03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,034.26

AON MEASURING TOOL 1 Piece(s) 8 Day(s)

Loading...

  1. 1