1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Thickness Gauge TI-56L

Ultrasonic Thickness Gauge TI-56L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 79,712.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TI-56L
・Application: Thick thing
・Measuring method: Ultrasonic pulse reflection method
・Reproducibility: +/-0.1mm
・Measurement accuracy: 1.5 - 19.9mm/+/-0.1mm, 20.0 - 250.0mm/+/-0.5% rdg (rdg is an acronym for reading digits and means display value. )
・Used frequency: 5MHz
・Minimum pipe size: Outer diameter/About φ30mm or more, Wall thickness/About 1.5mm or more
・Probe: Cable length 1m, with LEMO connector, probe diameter φ13.0mm (contact surface diameter φ11.5mm)
・Power supply: AA battery x 1 (included for test)
・Size: 69 x 30 x 144mm
・Weight (including cell): Body/approx 150g, Probe/50g
・Accessories: Probe, couplant, 5mm thick standard piece for Calibration (attached to body), portable box
・Measurement range: 1.5 - 250.0mm

 
Part Number
2-2593-01SALE
2-2593-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 79,712.00

฿ 59,784.00

MEASURING INSTRUMENT 1 Piece(s) 40 Day(s)

฿ 87,846.00

฿ 76,865.25

MEASURING INSTRUMENT 1 Piece(s) 40 Day(s)

Loading...

  1. 1