1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope AD4113TS

Scope

Microscope AD4113TS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,640.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Magnification: Approx. 10 - 230 times
・Sensor: 1.3M pixels 1/4 inch CMOS
・Resolution: 1280 x 1024px (SXGA), Approx. 130 mega pixels
・Exposure, correction: Automatic exposure/automatic correction/automatic color balance, saturation, and contrast correction
・LED: White color LED x 8 pieces
・Frame rate: 30fps
・Interface: USB 2.0
・Supported OS: Windows (R) XP/VistaTM/7/8, MacOSX 10.5 or later
・Weight: 102g
・Accessories: Body Storage, Body stand, Calibration sheet
・Standard model
・Size (mm): φ32 x 104
・Model number: AD4113TS

 
Part Number
2-2040-21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,640.00

฿ 18,112.00

Scope 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-2040-21 in the Microscope AD4113TS series.