1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber/Plastic Hardness Tester GS Series

Rubber/Plastic Hardness Tester GS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,124.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It tends to show a value 1 to 2 points higher than the conventional A-type hardness tester.

 
Part Number
2-1672-01
2-1672-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWeight Details

฿ 19,124.80

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 200gType A

฿ 21,838.52

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 208gType A (witness needle)

Loading...

  1. 1

Basic Information

Size 60×23.5×107.7mm Applications General rubber (For medium hardness) Allowable Error ±1 degree
Compliant standard JIS K 6253·ASTM D 2240·ISO7619·ISO868 Hardness Indication 1 scale = 1 degree (or °) Measurement items General rubber/soft plastic
Spring load (0 to 100 degrees) 550 to 8,050 mN Indenter point shape Tip diameter ⌀0.79 mm35° truncated cone Indenter Height 2.50mm