1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Digital Force Gauge High Functionality ZTA-50N

FORCE GAUGE

Digital Force Gauge High Functionality ZTA-50N
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 59,288.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: ZTA-50N
・Maximum load (N): 50
・Minimum resolution (N): 0.01
・Accuracy: ±0.2%FS±1dgt
・Display: 4 digit LCD with sign
・Sampling: Maximum 2000 times/second
・Output function: Digital (USB, RS232C), analog voltage approximately ±2VFS, comparator, over load
・Function: Peak hold, memory (1000 data), upper and lower limit value determining, display reverse, auto zero clear, alarm, auto power OFF, damping
・Size: 75 x 34 x 178mm
・Power supply: Built-in battery or AC100 - 240V (including AC adapter)
・Weight: Approx 480g
・Accessories: 8 attachment (clasp, flat type, cone, A type, V type, connection rod, anchor, hook), USB cable, Storage case, software (CD-ROM)

 
Part Number
2-1431-22 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 59,288.00

฿ 47,430.40

FORCE GAUGE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-1431-22 in the Digital Force Gauge High Functionality ZTA-50N series.