1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Measurement Stand SVL-1000N

FORCE GAUGE

Manual Measurement Stand SVL-1000N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,443.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Manual measurement stand
・Feeding method: Lever type
・Feeding amount: 60mm at lever axis 170° rotation
・Up stroke: 60mm
・Weight: Approx 7.3kg
・Mounting available force gauge: DS2, FB (2-1429-01 - 04), PS (2-1428-01 - 04), ZTS (2-957-21 - 24), ZTA (2-1431-21 - 24)
・Minimum resolution (N): Tension, compression
・Popular type
・Model number: SVL-1000N

 
Part Number
2-1430-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,443.78

FORCE GAUGE 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-1430-12 in the Manual Measurement Stand SVL-1000N series.