(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Various tests are possible by combining with a force gauge.
·Flat chuck is an attachment for tensile strength testing that can be used for a variety of purposes, from thin to thick.
·Film chuck is suitable for holding thin film-like samples.
Part Number |
---|
2-1428-11 |
2-1428-12 |
2-1428-13 |
2-1428-14 |
2-1428-15 |
2-1428-16 |
2-1428-17 |
2-1428-19 |
2-1428-20 |
2-1428-21 |
2-1428-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details | Mounting screw | Part number | Maximum load used (N) | Maximum opening width (mm) | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,988.00 | FORCE GAUGE | 1 Piece(s) | 19 Day(s) | Flat Chuck | M6 | - | 1000 | 10 | Flat Chuck | ||
฿ 6,279.87 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Flat Chuck | M6 | - | 1000 | 20 | Flat Chuck | ||
฿ 5,073.56 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Film Grip | M6 | - | 250 | 2 | Film Grip | ||
฿ 5,081.31 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Film Grip | M6 | - | 500 | 2 | Film Grip | ||
฿ 5,089.06 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Film Grip | M6 | - | 500 | 2 | Film Grip | ||
฿ 18,069.46 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Wedge Grip | M6 | - | 500 | 10 | Wedge Grip | ||
฿ 12,943.55 | Force gauge | 1 Piece(s) | Same day | Pantograph Chuck | Hook type | PGC-0510 | 500 | 15 | Pantograph Chuck | ||
฿ 12,943.55 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Knurled cam attachment | M6 | - | 250 | 15 | Knurled cam chuck | ||
฿ 10,380.60 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Film Grip (Urethane on one side) | M6 | - | 250 | 2 | Film Grip | ||
฿ 15,506.51 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Film chuck lever clamp type | M6 | - | 250 | 2 | Film Grip | ||
฿ 10,380.60 | FORCE GAUGE | 1 Piece(s) | 45 Day(s) | Film Grip (Urethane on one side) | M6 | - | 250 | 2 | Film Grip |
Loading...
How can we improve?
How can we improve?