(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-9206-04 |
1-9206-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Part Number |
---|---|---|---|---|---|---|---|
฿ 233.00 |
GAS RESPIRATORS | 1 Piece(s) | 35 Day(s) | Absorbent Can for Organic Gas | G36 | ||
฿ 323.00 |
DUST RESPIRATORS | 1 Piece(s) | 40 Day(s) | Absorbent Can for Organic Gas (With particle filter, classification S2) | G37S2 |
[Features]
·With an absorbent mat that absorbs sweat inside the face, you can work comfortably.
·There is also a separate absorbent can.
Part Number |
---|
1-9206-04 |
1-9206-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Part Number |
---|---|---|---|---|---|---|---|
฿ 233.00 |
GAS RESPIRATORS | 1 Piece(s) | 35 Day(s) | Absorbent Can for Organic Gas | G36 | ||
฿ 323.00 |
DUST RESPIRATORS | 1 Piece(s) | 40 Day(s) | Absorbent Can for Organic Gas (With particle filter, classification S2) | G37S2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?