1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Hardness Tester WR Series

Rubber Hardness Tester WR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,767.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Suitable for measuring the hardness of rubber and plastic products such as tires, sponges and felts.
・ It has excellent durability.

 
Part Number
1-6462-12
1-6462-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Applications

฿ 17,767.94

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) WR-204AGeneral rubber

฿ 20,029.37

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) WR-207EFlexible rubber

Loading...

  1. 1

Basic Information

Size 56×27×113mm Weight 185g Type Needle type
Allowable Error ±1 degree Compliant standard JIS K 6253·ISO7619·ASTM D 2240 Hardness Indication 1 scale for 1 degree
Test load 550 to 8,050 mN (56.1 to 821.1 gf)