1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data mini (temperature/temperature/humidity model) LR series

Data mini (temperature/temperature/humidity model) LR series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,137.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
This is a thermometer/humidity data mini with three types of resin mold, sheath type, and needle type thermometers.

 
Part Number
1-5840-41
1-5840-42
1-5840-43
1-5840-44
1-5840-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Specifications Product Detail Type Details Measurement Range Waterproof

฿ 6,190.00

Data logger 1 Piece(s) 19 Day(s) Sensor/13 × 30 mm, cord length/1 mFor LR5001Temperature and humidity sensor 1 mTemperature and humidity sensorTemperature/-40 to +85°C, Humidity/0 to 100%RH-

฿ 2,137.00

Data logger 1 Piece(s) 19 Day(s) Sensor/⌀6 × 28 mm, cord length/1 mFor LR5011Resin mold temperature sensor 1 mResin mold temperature sensor-40 to +180°CJIS C0920

฿ 2,137.00

DATA LOGGER 1 Piece(s) 19 Day(s) Sensor/⌀6 × 28 mm, cord length/45 mmFor LR5011Resin mold temperature sensor 45 mmResin mold temperature sensor-40 to +180°CJIS C0920

฿ 2,813.00

DATA LOGGER 1 Piece(s) 19 Day(s) Sensor/⌀4 × 180 mm, cord length/1 mFor LR5011Sheath type temperature sensor 1 msheath type temperature sensor-40 to +120°C-

฿ 4,502.00

DATA LOGGER 1 Piece(s) 19 Day(s) Sensor/⌀1.3 × 25 mm, cord length/1 mFor LR5011Needle type temperature sensor 1 mNeedle type temperature sensor-40 to +120°C-

Loading...

  1. 1