1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Temperature Sensor Mt-3k for Small Hybrid Temperature Recorder

AON MEASURING TOOL

Temperature Sensor Mt-3k for Small Hybrid Temperature Recorder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,728.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: Sensor MT-3K
・Sheath type K class thermocouple
・Measurement range: 0 - 500℃
・Tip part size: φ3.2 x 200mm
・Cord length: Approx 2m

 
Part Number
1-5726-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,728.00

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5726-11 in the Temperature Sensor Mt-3k for Small Hybrid Temperature Recorder series.