1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermohygrometer HP series

Thermohygrometer HP series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 26,635.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Thermo-hygrometer for gas phase measurement with long type and piercing type probes.

 
Part Number
1-3447-11SALE
1-3447-12SALE
1-3447-13SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Measurement range (Temperature/humidity) Specifications Part Number Product Detail Type

฿ 26,635.00

฿ 21,308.00

DATA LOGGER 1 Piece(s) 19 Day(s) Probe sensor part/⌀14 × 120 mm, probe cable length/2 m-20 to +80°C/5 to 98%RHProbe (Pt100) for gas phase measurementHP473ACRGas phase measurement probe

฿ 27,218.00

฿ 21,774.40

Data logger 1 Piece(s) 19 Day(s) Probe sensor part/⌀14 × 215 mm, probe cable length/2 m-40 to +150°C/5 to 98%RHProbe (Pt100)/Long typeHP474ACRLong type probe

฿ 48,400.00

฿ 38,720.00

DATA LOGGER 1 Piece(s) 19 Day(s) Probe sensor part/⌀14 × 560 mm, probe cable length/2 m-40 to +150°C/5 to 98%RHProbe (Pt100)/piercing typeHP475ACRPierce type probe

Loading...

  1. 1