1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thermo-Hygro SD Data Logger

AON MEASURING TOOL

Digital Thermo-Hygro SD Data Logger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,252.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: AD5696
・Measurement range (temperature/humidity): 0 - 50℃/20 - 90%RH
・Minimum display (temperature/humidity): 0.1℃/0.1%RH
・Accuracy: Temperature/+/- 1℃, Humidity/±5%RH (30.0 - 70.0%RH), ±10%RH (other) 25℃
・Display: Temperature (temperature TA), humidity (RH), WBGT index, time
・WBGT index display range: -2 to +62℃
・Data recording capacity: Maximum 30000 points per file
・Measurement interval: 1 - 720 minutes (setting available per 1 minute unit)
・Power supply: DC5V 500mA AC adapter (included) or AA alkaline dry cell x 3 pieces (optional)
・Size: 91 x 30 x 110mm
・Weight: Approx 140g
・With SD card (for test)

 
Part Number
1-2400-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,252.78

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2400-01 in the Digital Thermo-Hygro SD Data Logger series.