1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom binocular stereo microscope (with LED lighting) SZ series

Zoom binocular stereo microscope (with LED lighting) SZ series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 72,747.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·There are LED lights on the top and bottom.
·The lens barrel is removable.
·The long tube travel (105 mm) allows for a wide zoom ratio (1:6.7).

 
Part Number
1-1926-01SALE
1-1926-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Product Detail Type Weight (kg) Specifications Main Body Size

฿ 72,747.00

฿ 54,560.25

MICROSCOPE 1 Piece(s) 20 Day(s) SZ-8000Binocular SZ-800010 kgBinocular250×300×500mm

฿ 74,732.00

฿ 56,049.00

Asone product 1 Piece(s) 19 Day(s) SZ-8003Trinocular5 kgTrinocular250×300×550mm

Loading...

  1. 1

Basic Information

Total magnification 6.7 to 45× Eyepieces 10 times (WF10 ×) Details Zoom Ratio: 1:6.7
Operating distance (mm) 105mm Lens Barrel Type Tilt Angle 45° Interpupillary Adjustment Range 54 to 75mm
Lighting LED Power cord length 1.3 m (3P plug) Lighting Power Supply 100 V to 240 V AC 50/60 Hz
Actual Field of View Diameter ø 22mm Stage/diameter Made of PMMA (acrylic), ⌀95 mm