1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom stereo microscope CP745LED series

Zoom stereo microscope CP745LED series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,989.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·There are LED lights on the top and bottom.
·The lens barrel is removable.
·It has a long lens barrel travel distance (100 mm) and a wide range of zoom ratios (1:6.4).

 
Part Number
1-1925-01
1-1925-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Detail Type Specifications

฿ 38,989.85

MICROSCOPE 1 Piece(s) Same day CP745 binocularBinocular type

฿ 54,467.35

MICROSCOPE 1 Piece(s) 45 Day(s) CP745 TrinocularTrinocular type

Loading...

  1. 1

Basic Information

Weight (kg) 4.5 kg Total magnification 7 to 45× Eyepieces 10 times (WF10 ×)
Details Zoom Ratio: 1:6.4 Operating distance (mm) 100mm Lens Barrel Type Tilt Angle 45°
Interpupillary Adjustment Range 55 to 75mm Lighting LED Power cord length 1.3 m (3P plug)
Main Body Size 250×300×490mm Actual Field of View Diameter ø 20mm Power Supply 100 V to 240 V AC 50/60 Hz
Stage/diameter Made of PMMA (acrylic), ⌀82 mm