1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Paperless Recorder (6 Depressor Bar Type Dash Recorder) TRM2006A000T-Z

Paperless Recorder (6 Depressor Bar Type Dash Recorder) TRM2006A000T-Z
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 81,827.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: TRM2006A000T-Z
・6 depressor bar type dash recorder
・Input type: Thermocouple, resistance thermometer, DC voltage, DC current 4 - 20mA
・Measurement period: 100ms
・Indication accuracy: ±0.1% ±1 digit
・Display: 5.7 inch TFT color LCD
・Internal memory: Approximately 100MB
・Recording medium: SD card (maximum 2GB), SDHC card (maximum 32GB)
・Alarm: 4 channel each
・Size: 150.0 x 207.8 x 144.0mm (including terminal block cover)
・Power supply: AC85 - 264V, 50/60Hz
・Power cord: Approximately 2m (3P plug)
・Weight: Approx 1kg
・Waterproof, dustproof: IP65 (front)
・Accessories: Panel mounting bracket, Front waterproof panel packing, Software (CD-ROM)

 
Part Number
1-1456-01SALE
1-1456-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 81,827.00

฿ 61,370.25

Data logger 1 Piece(s) 19 Day(s)

฿ 109,100.00

฿ 81,825.00

Data logger 1 Piece(s) 19 Day(s)

Loading...

  1. 1