1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope

HZN MESUREMENT TOOL

Microscope
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 21,796.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A cost-effective standard model.

Part Number
L-KIT508 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,796.82

฿ 18,642.82

HZN MESUREMENT TOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Microscope Magnification(x) 6.0~150 Measuring Range(mm) 175~45
View(mm) 29×22~4.6×3.5 Set Content (6 pcs in set) L-835 USB Camera / L-802-2 Lens / L-818 Extension Ring / L-819 Extension Ring / L-509 Holder / L-521 Standard Base Mass(g) 3300
Features A cost-effective standard model. Imaging element 1/2.5" CMOS Image Sensor Video output effective pixel count Still image 2,592 X 1,944 (5 Mega pixels) / Video 1,280 X 960 (1.2 Mega pixels)
External connection connector USB2.0

Please check the type/dimensions/specifications of the part L-KIT508 in the Microscope series.