1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EC Plan Lens Biological Microscope

EC Plan Lens Biological Microscope
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,692.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Introducing a new series of microscopes. Experience sharpness and high resolution.
·A high-performance biological microscope with excellent durability for research and practice.
·Newly developed EC plan lens
·A high-resolution CCIS optical system EC plan achromatic objective lens is used to obtain bright and clear contrast images.
·This stage has excellent chemical resistance and durability.
·Stage can be moved with the left handle while recording findings.
·The surface is coated to withstand wear and tear during routine work.

 
Part Number
3-6692-02SALE
3-6692-11
3-6692-12
3-6692-13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Product Detail Type Weight (kg) Total magnification Eyepieces Objective lens Lens Barrel Type Interpupillary Adjustment Range Lighting Capacitor Size (mm) Specifications Lighting Power Supply Optical system Focus adjustment XY Stage

฿ 72,166.00

฿ 63,145.25

Asone product 1 Piece(s) 19 Day(s) MP38TTrinocular 40-1000 ×Approx. 7.2 kg40 to 1000×10 times (number of fields of view 20)EC Plan Achromatic Lens 4 × /NA0.1·10 × /NA0.25·S40 × /NA0.65·S100 × /NA1.25 (oil)Tilt angle 30°55 to 75mm3W LED Kohler LightingAbbe formula for Kohler lighting NA1.25 (oil immersion)/0.90 (dry)Main body/210 × 410 × 415 mm, Stage/175 × 140 mmTrinocular100 to 240 V AC, 50/60 HzInfinity color correction (CCIS (R))Uniaxial coarse and fine adjustment methodTravel distance/left and right 76 mm, front and rear 50 mm, holds 2 slides

฿ 10,692.00

Asone product 1 Piece(s) 19 Day(s) CCM05XC-mount adapter 1/2"-0.5×-------C-mount adapter 1/2"----

฿ 10,692.00

C MOUNT ADAPTER 1 Piece(s) 19 Day(s) CCM065XC-mount adapter 2/3"-0.65×-------C-mount adapter 2/3"----

฿ 10,692.00

C MOUNT ADAPTER WITHOUT LENS 1 Piece(s) 40 Day(s) CCM1XC mount adapter without lens--------C mount adapter without lens----

Loading...

  1. 1