1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED plan lens biological microscope 40-1000× LRM18 series

LED plan lens biological microscope 40-1000× LRM18 series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 47,127.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Introducing a new series of microscopes. Experience sharpness and high resolution.
·Uses a Plan Achromat objective lens to provide bright, clear contrast images.
·It can also be charged and used.

 
Part Number
3-6689-01SALE
3-6689-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Product Detail Type Specifications

฿ 47,127.00

฿ 37,701.60

Asone product 1 Piece(s) 19 Day(s) LRM18BBinocular 40 to 1,000xBinocular

฿ 58,247.00

฿ 46,597.60

Asone product 1 Piece(s) 19 Day(s) LRM18TTrinocular 40-1000 ×Trinocular

Loading...

  1. 1

Basic Information

Weight (kg) approx. 5 kg Total magnification 40 to 1000× Eyepieces 10 times (number of fields of view 18)
Objective lens 4 × /N.A.0.1·10 × /N.A.0.25·S40 × /N.A.0.65·S100 × /N.A.1.25 (oil) Lens Barrel Type Tilt Angle 45° Interpupillary Adjustment Range 54 to 76mm
Lighting LED Light Capacitor Abbe type (N.A1.25) Size (mm) Main body/235 × 151 × 362 mm, stage/143 × 120 mm
Lighting Power Supply 100 to 240 V AC, 50/60 Hz