1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Microscope

Asone product

Digital Microscope
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,159.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DX-038S
・Size (mm): 149 x 104 x 227
・Shooting element: 5.0 Mega-pixel
・Focal length: 10 - 50mm
・Frame rate: 30f/s
・LCD panel size: 3.5 inches
・Resolution: 12M・9M・5M・3M・1.3M・VGA
・Focus adjustment range: 10 - 50mm
・Magnification: Optical system/10 - 300x, Digital system/4x
・Light source: LED 8 pieces (brightness adjustable)
・Power supply: Lithium rechargeable battery (adapter/charging from USB)
・Size: 149 x 104 x 227mm
・Weight: 1.1kg
・Built-in software: MicroCapture (with measurement function)

 
Part Number
3-6356-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,159.00

฿ 15,327.20

Asone product 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-6356-01 in the Digital Microscope series.