1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polarizing microscope PL series

Polarizing microscope PL series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 167,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Suitable for geology, petrology, mineralogy, toxicology, pharmacy and forensics.

 
Part Number
3-6353-01SALE
3-6353-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Product Detail Type Type Weight (kg) Details Lens Barrel Type

฿ 167,000.00

฿ 137,524.50

Asone product 1 Piece(s) 40 Day(s) PL-209BinocularBinocular6-Tilt angle 45°/ 360° rotary type

฿ 174,777.00

฿ 143,928.86

ASONE PRODUCT 1 Piece(s) 40 Day(s) PL-213TrinocularTrinocular6.3360° rotary type-

Loading...

  1. 1

Basic Information

Eyepieces WF10× (18 mm) with reticle Objective lens Strain free 4 × ·10 × ·40 × (S) Lighting 6V 20W halogen bulb with adjustable brightness
Filter Blue Capacitor NA1.25 with iris diaphragm and filter holder Size (mm) 270×180×470
Power cord length 160cm Accessories 1/4 wavelength plate, full wavelength red plate, Quartz Wedge