1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Zoom stereo microscope CP-745 series

Zoom stereo microscope CP-745 series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 72,977.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Total magnification: 7 to 45 ×
Lens Barrel Model: Tilt angle 45°/ 360° rotary type
Eye width adjustment range: 55 to 75 mm

 
Part Number
3-6303-01SALE
3-6303-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Product Detail Type Type Weight (kg)

฿ 72,977.00

฿ 63,854.88

ASONE PRODUCT 1 Piece(s) 19 Day(s) CP-745B-UBinocularBinocular8.7 kg

฿ 83,500.00

฿ 73,062.50

Asone product 1 Piece(s) 40 Day(s) CP-745T-UTrinocularTrinocular9.0 kg

Loading...

  1. 1

Basic Information

Total magnification 7 to 45× Eyepieces WF10 × (number of fields of view 20) Objective lens 0.7 to 4.5×
Details Zoom Ratio: 6.5:1 Operating distance (mm) 100mm Lens Barrel Type Tilt angle 45°/ 360° rotary type
Interpupillary Adjustment Range 55 to 75mm Stand Size/230 × 230 × 80 mm, column height/420 mm, weight/15 kg True field of view 65mm
Microscope Body Size 230×230×640mm