(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6235-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,900.00 ฿ 18,320.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Model number: XBPST316
・Overall length (mm): 1110
・Discharge quantity: 600mL/stroke
・Liquid junction material Body/stainless steel (SUS316), Packing/PTFE (fluororesin)
・Discharge part outer diameter: 19mm
・Used liquid viscosity: 400cP or less
・Adapter standards: NPT 2 inches
Part Number |
---|
3-6235-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 22,900.00 ฿ 18,320.00 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?