(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Lock EA983SF-40

Chain Lock EA983SF-40

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983SF-40

Part Number
EA983SF-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.65

LOCK 1 Piece(s) 31 Day(s)

Product Description

【Product Specifications】
・Material-Body: steel, Chain: hard steel with vinyl cover
・Lock: -40: key type (with 2 keys),-45: 4-digit code number system (Reset is not allowed.)
・Weight: -40: 300g, -45: 300g
・Chain length…900
・Wire dia.…4
・Lock…33 x 50

Specifications of EA983SF-40

Part Number
EA983SF-40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.65

LOCK 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1