(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Vest / LED with Velcro on Front and Sides (EA983R-71)

Safety Vest / LED with Velcro on Front and Sides (EA983R-71)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983R-71
EA983R-72
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Reflective Tape Color Mesh Color Features

฿ 2,441.91

SAFETY GOODS 1 Piece(s) 6 Day(s) Yellow Yellow ·The hook-and-loop tape on the front and sides allows you to adjust the size, with the LED bulbs attached on the waist improving visibility. ·With SEAVER hook × 2 places (left and right shoulders) and pockets × 3 places (front side, inside left and right)

฿ 2,441.91

SAFETY GOODS 1 Piece(s) 6 Day(s) White Navy blue ·The hook-and-loop tape on the front and sides allows you to adjust the size, with the LED bulbs attached on the waist improving visibility. ·With SEAVER hook × 2 places (left and right shoulders), pocket × 3 places (front side, inside left and right)

Basic Specifications

  • Waist
    Approx. 95 to 125 cm (Adjustable with hook-and-loop tape)
  • Tape Width
    60mm
  • Size
    One size fits all
  • Materials
    Reflective material: PVC mesh: Polyester
  • Garment length
    58cm
  • Details 1
    Customizable size
  • Applications
    For security, traffic guidance, etc.
  • Weight
    Approx. 465 g
  • Light Source
    LED bulb × 24 pcs.
  • Power Supply
    AA battery × 2 pcs. (sold separately)

Product Description


·Features: ·The hook-and-loop tape on the front and sides allows you to adjust the size, with the LED bulbs attached on the waist improving visibility.

Part Number
EA983R-71
EA983R-72
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Reflective Tape Color Mesh Color Features

฿ 2,441.91

SAFETY GOODS 1 Piece(s) 6 Day(s) Yellow Yellow ·The hook-and-loop tape on the front and sides allows you to adjust the size, with the LED bulbs attached on the waist improving visibility. ·With SEAVER hook × 2 places (left and right shoulders) and pockets × 3 places (front side, inside left and right)

฿ 2,441.91

SAFETY GOODS 1 Piece(s) 6 Day(s) White Navy blue ·The hook-and-loop tape on the front and sides allows you to adjust the size, with the LED bulbs attached on the waist improving visibility. ·With SEAVER hook × 2 places (left and right shoulders), pocket × 3 places (front side, inside left and right)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1