(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Security Vest Front Zipper Closure (EA983R-38)

Security Vest Front Zipper Closure (EA983R-38)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA983R-36
EA983R-38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mesh Color Tape Width Materials Pocket Reflective tape width Applications Weight

฿ 952.98

SAFETY GOODS 1 Piece(s) 6 Day(s) Fluorescent green - Main body: polyester mesh; reflector: high luminance micro prism reflective tape (PVC) - 50mm For local security measures and traffic control 140g

฿ 952.98

SAFETY GOODS 1 Piece(s) 6 Day(s) Fluorescent yellow 50mm Mesh: polyester reflective tape: PVC (high luminance micro prism) 140 × 130 mm (1 on each side), 80 × 110 × 15 mm (1 pcs. on the chest) - - -

Basic Specifications

  • Reflective Tape Color
    White
  • Waist
    Approx. 100 to 135 cm
  • Garment length
    Approx. 56 cm
  • Details 1
    Front zipper closure

Product Description

Security Vest
·Ideal for local crime prevention and traffic control
·Materials/Unit: polyester mesh; reflector: high luminance micro prism reflective tape (PVC)
·material/mesh: polyester reflective tape: PVC (high luminance micro prism)

Part Number
EA983R-36
EA983R-38
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mesh Color Tape Width Materials Pocket Reflective tape width Applications Weight

฿ 952.98

SAFETY GOODS 1 Piece(s) 6 Day(s) Fluorescent green - Main body: polyester mesh; reflector: high luminance micro prism reflective tape (PVC) - 50mm For local security measures and traffic control 140g

฿ 952.98

SAFETY GOODS 1 Piece(s) 6 Day(s) Fluorescent yellow 50mm Mesh: polyester reflective tape: PVC (high luminance micro prism) 140 × 130 mm (1 on each side), 80 × 110 × 15 mm (1 pcs. on the chest) - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1