(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

15W megaphone made of ASA resin (EA916X-35)

15W megaphone made of ASA resin (EA916X-35)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
EA916X-35
EA916X-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Distance Range Battery lifespan Product Detail Type

฿ 10,853.40

SAFETY GOODS 1 Piece(s) 8 Day(s) With siren sound: approx. 315 m, siren: approx. 500 m at the time of sound: approx. 10 hours, siren: approx. 50 minutes With siren sound

฿ 10,853.40

SAFETY GOODS 1 Piece(s) 8 Day(s) - sound: approx. 315 m, whistle: approx. 500 m - With whistle sound

Basic Specifications

  • Weight
    Approx. 780 g
  • Power Supply
    AA battery × 10 pcs. (sold separately)
  • IP Value
    65
  • Size
    200×180mm
  • Overall length
    300mm

Product Description

Esco 15W megaphone
Made of ASA resin with excellent weather resistance.
Drip-proof type.
Lightweight type.

Part Number
EA916X-35
EA916X-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details 1 Distance Range Battery lifespan Product Detail Type

฿ 10,853.40

SAFETY GOODS 1 Piece(s) 8 Day(s) With siren sound: approx. 315 m, siren: approx. 500 m at the time of sound: approx. 10 hours, siren: approx. 50 minutes With siren sound

฿ 10,853.40

SAFETY GOODS 1 Piece(s) 8 Day(s) - sound: approx. 315 m, whistle: approx. 500 m - With whistle sound

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1