1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Type High-Speed Cutting Machine EA841AE

ELECTRIC TOOL & ACCESSORY

Mini Type High-Speed Cutting Machine EA841AE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,507.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power supply-AC100V, 600W
・Blade dia.-160mm(hole dia.: 20mm)
・Rotation speed-3, 000 to 8, 300rpm
・Cutting capacity-Square pipe: 40 x 40mm, Round pipe: dia. 45mm, L-shaped steel: 45 x 45mm
・Size-390x180x300(H)mm
・Weight-4.5kg
・Cord Length(m)-2.0
・With Changeable function of 6 speed stages.
・Accessories-Dia.160mm cutting grindstone
・Easy-to-carry, compact, and light-weight Provided with speed change functionality, it can switch to a right speed appropriate for the material under work.
・You can cut at an angle up to 45 degrees.

Part Number
EA841AE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,507.76

ELECTRIC TOOL & ACCESSORY 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA841AE in the Mini Type High-Speed Cutting Machine EA841AE series.