1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Hexagonal Shaft]9 Pcs drill Set [HSS] EA824BH

ELECTRIC TOOL & ACCESSORY

[Hexagonal Shaft]9 Pcs drill Set [HSS] EA824BH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,845.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material …HSS (High-Speed Steel )
・Hexagonal Shank …6.35mm(1/4 )
・Usage …Steel 、Stainless 、Light Alloy 、Resin 、Woodworking
・Available To Be Used For Charged-type Impact Drills.
・Size (mm) …2.0・2.5・3.0・3.5・4.0・4.5・5.0・5.56.0

Part Number
EA824BH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,845.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824BH in the [Hexagonal Shaft]9 Pcs drill Set [HSS] EA824BH series.