1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder Set EA818MA-13A

ELECTRIC TOOL & ACCESSORY

Micro Grinder Set EA818MA-13A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 96,719.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・〈Set contents〉…EA818MA-1A(Power pack)x1pc.EA818MA-3A(Microgrinder set)x1,
・〈Spec of power pack〉・Imput voltage-AC100V±5%・Rated input-60VA・Output voltage-DC1 to 30V・Size-144(W)×218(D)×116(H)mm・Weight-About 2.5kg・Application- High-performance power pack equipped with a new function that maximizes the capacity of hand pieces・Characteristics- Motor identification function, digital indication of speed・Accessories-Power supply cord C10, Rubber cradle for handpiece RM11, Fuse2pcs.,
・〈Spec of microgrinder set〉・No-load rpm-1000 to 30000rpm・Max. torque-4.3cNm・Collet chuck-Dia.3.0mm・Dia.6.0mm・Length-177mm・Weight-341g・Accessories-Collet, ・Carbon brush・Able to attach Dia.6 shaft tip tools, For heavy duty

Part Number
EA818MA-13A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 96,719.00

฿ 72,539.25

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818MA-13A in the Micro Grinder Set EA818MA-13A series.