1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Rechargeable] Screwdriver Drill EA813RD-4 (Part Number)

ELECTRIC TOOL & ACCESSORY

[Rechargeable] Screwdriver Drill EA813RD-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,230.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Battery …12V Nickel Cadmium Battery 1.3Ah
・Chuck Capacity …0.8~10mm
・Max. torque …26.0Nm(Drill Mode ), 0.7~2.7Nm(20 Step Clutch )
・Rotation Speed …Low-Speed :0~350rpm, High-Speed :0~1050rpm
・Capacity …Ironsmith :12mm(Board Thickness 1.6mm), Woodworking :25mm(Board Thickness 18mm)
・Recharge Time …30min
・Variable Speed , Forward Reverse , Clutch , Brake , Led Light Addapted
・Addapted easy and quick detachable keyless chuck for bit
・Size…198×76×234mm
・Weight …3.2kg(included charger and battery)
・Accessories …(+)Screwdriver Bit (No.2×65), Charger , Battery Pack ×2, Resin Case, belt hook
・Replacement Battery…EA813RB-12B

Part Number
EA813RD-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,230.00

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813RD-4 in the [Rechargeable] Screwdriver Drill EA813RD-4 series.