1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electric Screwdriver EA813CW-2 (Part Number)

ESC ELECTRIC TOOL & ACCESSORY

Electric Screwdriver EA813CW-2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 26,172.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power supply-AC100V, 20W
・Clamping torque-0.05 to 0.8Nm
・Rotation speed-Low-speed: 600, Middle-speed: 900, High-speed: 1, 200rpm
・Clamping capacity-Small screw:M1.2 to M3, Tapping screw:Dia. 1.2 to 3mm
・revolution speed can be switched, forward reverse
・Weight-520g (except cord)
・Cord Length(m)- 2-core 3m
・Accessories-(+)bit(#1, #2), tightening force control spring(white, black)x1 pc each
・Starting method-Push starting method
・Length-253mm

Part Number
EA813CW-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,172.00

฿ 20,937.60

ESC ELECTRIC TOOL & ACCESSORY 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA813CW-2 in the Electric Screwdriver EA813CW-2 series.