1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

125mm Electronic Polisher EA809PD-2

ELECTRIC TOOL & ACCESSORY

125mm Electronic Polisher EA809PD-2
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 20,834.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power source-100VAC, 1,010W
・RPM-600 to 2,000rpm
・With variable speed
・Pad dia.-125mm (Hook & loop type)
・Pad mounting screw dia.-M12 x P1.75
・Dim.-230 x 214(H)mm
・Weight-2.2kg
・Cord length-5m
・Body double insulation structure
・Attachable parts-Dia. 125 to 150mm sponge (Hook & loop type), dia. 125mm sand paper (Hook & loop type), dia. 125mm (wool) bonnet (Strap type and hook & loop type), dia. 125mm buffs and felt (Strap type and hook & loop type)※Use the hook & looptype sponge such as EA809XD-11A (P.785) when attaching the strap type wool bonnet or buffs that needs some thickness.

Part Number
EA809PD-2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 20,834.00

฿ 16,975.54

ELECTRIC TOOL & ACCESSORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA809PD-2 in the 125mm Electronic Polisher EA809PD-2 series.